Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

News 2020 - igilde® barstock
 


Tribocut

Your CNC machining service for individual turned and milled parts made of iglide®-bar stock

Extremely simple – just three steps:

1. Upload 3D model

2. Specify requirements (material, quantity, custom features, threads,etc.)

3. Get price and order component
 
Tech up:

  • Get prices within seconds
  • Easy to use
  • Transparency across the entire ordering process

Cost down:

  • Saves unnecessary waiting times and costs - decisions can be made quickly
Go to News

iglide® HSD350 for hygienic continuous use

iglide® bar stock plates made of HSD350 offer outstanding conditions for use in fluid and medical technology.

Tech up:
  • Suitable for autoclave
  • Good media resistance
  • Low moisture absorption 
Cost down:
  • Buy only what you need - free choice of length (50-1000mm)
Go to News

iglide® E7 for low coefficients of friction

iglide® E7 bar stock wins over customers not only because of its low coefficients of friction, but also because it can stand up to pivoting movements.

Tech up:
  • 40% lower coefficient of friction than PA6 casting
  • Quiet operation due to good dampening properties
  • Long service life with low to medium loads
Cost down:
  • Low coefficient of friction allows smooth movements and a downsizing of the drives
Go to News

iglide® HLW for underwater applications

iglide® HLW bar stock offers optimum conditions for underwater applications. It can withstand high loads.

Tech up:
  • Up to 50% lower coefficient of friction than PEEK and PPS
  • For underwater use
  • For high temperatures (+200°C)
  • Chemical resistance 
Cost down:
  • Approx. 50% more cost-effective than PEEK 
  • Fast and cost-effective machining for prototypes and small up to medium series requirements 
Go to News

iglide® plate strips available in new sizes

Plate strips for delicate or bulky components. Made of proven iglide® materials.

Tech up:
  • Four new dimensions
  • Two new materials
Cost down:
  • Buy only what you need - free choice of length (50-1000mm)
  • Four new dimensions reduce waste and processing costs
Go to News

Tribo tape liner

Our proven, wear-resistant iglide® tribo-tape manufactured flat as sheet material.

Tech up:
  • Flat packed and delivered
  • No pre-load due to being rolled up on reel 
Cost down:
  • Save costs and choose from four dimensions according to your needs
  • Less waste
Go to News

Application Assistance

For further questions or product information, please contact:

Photo
Preston Souza

Product Manager - Startups Business Units

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH