Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Plate strips now available in new sizes

Ten iglide® materials available as plate strips. Manufacture even more efficiently and save more material with four new dimensions.


The iglide® plate strips give our customer new options for designing and manufacturing components with larger dimensions. Ten iglide® materials are now available as plate strips, and four new plate thicknesses allow you to efficiently manufacture delicate or bulky components.

igilde® plate strips are always 160mm wide and no more than 1000mm long; they are currently available in five thicknesses (6, 10, 15, 30, & 50mm) . The section length is freely selectable (50-1000mm), so you can buy only what you need.  
 
Plate strips

Tech up

Tech up

  • Four new dimensions
  • Two new materials
cost down

Cost down

  • Buy only what you need - free choice of length (50-1000mm)
  • Four new dimensions reduce waste and processing costs
proof

Proof

  • Plate strips of proven iglide® materials for various areas of application.
Recycle

Sustainability

  • The new dimensions reduce machining waste
  • No external lubrication necessary


Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH