Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Powerful combination for your cleanroom


The revolution in the semiconductor industry - and far beyond. Because this new product was developed for use in cleanrooms. But it quickly became apparent that other industries could also benefit from this new introduction, such as the display and microelectronics industries. The CFCLEAN can only be used in combination with our e-skin flat, because in order to be able to guarantee the high durability, the low bending factor and the low weight, the CFCLEAN was developed without an outer jacket. According to German and international law, a cable in an energy chain must always have an outer jacket. Together, however, the two products are an unbeatable team. Because, the combination has a modular design so that in the event of damage, individual chambers and stranded structures can be replaced. Furthermore, the CFCLEAN is a catalogue product and therefore available from stock.
Order a free sample
Tech up

Tech up

  • 39% thinner
  • 43% lighter
  • Guaranteed service life 20 million at a radius of 70mm
Cost down

Cost down

  • Elimination of costly prototypes that have to be planned at an early stage
  • From stock, therefore small quantities for customers are possible
  • Fast exchange in existing production plants
Proof

Proof

  • Test 5497: Interim status: 50 million strokes (test continues successfully)
  • Online service life calculation in preparation 
Sustainability

Sustainability

  • Savings in weight and energy expenditure during acceleration
  • Reduction of resources through less material
  • Reduction of waste, because only the parts that are really defective need to be replaced

e-skin® flat cable guidance system

chainflex CFCLEAN in combination with e-skin flat

New design enables cable replacement in a few seconds

  • Modular and flexibly fillable cable guidance system for changing the cable easily
  • Cable without heavy and thick outer jacket
  • Quick and easy maintenance,  simple handling
  • Cleanroom Class 1 certification 
  • No new ribbon cable required, if a new cable  is to be added
  • No waste in case of replacement, as the entire system does not need to be replaced

e-skin flat

e-skin flat

Further chainflex cables

chainflex® portfolio

smart plastics

smart plastics



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH