Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Measuring system cables chainflex® CF111.041.D/CF111.042.D

CF111.D

FANUC measuring system for severe oil damage


chainflex® CF111.D measuring system cable series expanded to a larger portfolio for machine tools

Tech up

Tech up

  • CF111.D measuring system cable series expansion for more drive technology choice
  • UL certification for worldwide use
Tech up

Cost down

  • Save over 35% on special cables by standardising
  • Downtime reduction thanks to clear service life information
Proof

Proof

  • 36-month chainflex® guarantee is UL-certified
  • Test 6064: CF111.D at more than 19.6 million strokes (bend radius: 75mm)
  • Calculate the service life of the cable online here
Sustainability

Sustainability

  • igus® has been an investor in Mura Technology from the very beginning and is advancing chemical recycling. From plastic waste to crude oil in 20 minutes

Part No.Number of cores and conductor nominal cross section Outer diameterCopper indexWeight
 [mm²][mm][kg/km][kg/km]
CF111.041.D(2x(2x0.18)+5x0.5)C7.54980
CF111.042.D(3x(2x0.18)+6x0.5)C8.56299

 

Browse Additional Cables

Hybrid Cables

Hybrid Cable
Hybrid cables combine servo & motor feedback cables for drive technology & are becoming the norm for use in servo drive systems.  The fast, precise movements required benefit from having just a single cable relaying the necessary energy & signals.  Learn more here.
 
Browse the Shop

Similar to FANUC Cable Assemblies

readycable
Our line of motor, servo, signal and encoder cable assemblies come equipped with standard industrial connectors ready to connect to your application.  We have a line of cable assemblies built similar to Fanuc cable assemblies for Fanuc applications. Learn more here.
 
Browse the Shop



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH