Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

2022 chainflex® flexible cable news

Tech up, cost down. It's our job.

igus chainflex cables are always delivered with a guarantee of up to 36 months, as are many of this year's new products, of course. We are introducing the solution for SEW EURODRIVE MOVILINK DDI in hanging applications, providing even more cables for drive technology and solutions for cleanrooms with UL certification, expanding the chainflex CASE range, and offering installation-space-saving solutions.


CF211

A FANUC cable for dry drive technology environments ...

... the new CF211.041 and CF211.042 measuring system cables

The new measuring system cables can save you 35.8% if you choose PVC as the outer material. With certifications for worldwide use.
More about CF211.041 and CF211.042

CF111.D

A Fanuc cable for heavy oil contamination ...

... the new PUR CF111.041.D and CF111.042.D measuring system cables

More drive technology measuring system cable selection with certification for worldwide use.
More about the CF111.041.D and CF111.042.D

CFCLEAN with UL

The CFCLEAN with UL certification ...

... and with eskin® flat for the US

Our CFCLEAN is now available with UL certification for the US. This gives your one cable solution for all markets. You can thus eliminate duplicated stock for different markets.
More about the CFCLEAN with UL

CF270.UL.D

Save installation space now with the CF270.UL.D ...

... with 10% smaller outer diameters ...

CF270.UL.D series motor and servo cables are now available for increasingly smaller connectors. They reduce the outer diameter by up to 10% and thus required installation space by more than 9.5%.
 
More about the CF270.UL.D

CASE S

Reduce space by 50% now with chainflex® CASE S ...

... while retaining 100% of the advantages

The smaller chainflex® CASE S saves you storage space. The new version is stackable and compatible with existing sizes. Another advantage is simplified handling thanks to the smaller size - even on the road. 
More about the chainflex® CASE S

CFSPECIAL.192

The CFSPECIAL.192.H207.15.04 with SEW EURODRIVE
MOVILINK DDI ...

... the only thing for hanging applications

The high-tensile-strength support element equips this cable perfectly for long service life in hanging applications. With it, you can achieve up to 500% longer travels. 
More about the CFCPECIAL.192.H207.15.04

TPE high end with UL

TPE high-end cables with UL ...

... more than 210 cables now available for order

With the new TPE cables we guarantee the highest load capacity in combination with UL AWM Style. In the test, TPE proved itself and lasted 13 times longer than PUR. Protect yourself against unscheduled downtime through longer service life.
TPE high end with UL

CF11.D

Down with the radius ...

... and up with the service life

With the CF11.D, you can reduce the bend radius by 10%. We are increasing the lifetime guarantee by 25% to 12.5 million double strokes. Proven and tested. 
Measuring system cable CF11.D

CF210.UL

The chainflex® CF210.UL motor cable ...

... exactly right for small cross sections

With the small cross sections, this cable precisely fits small drive motors. You can save up to 20.3% of the weight. There is no need to over size the cross sections, as the rated voltage of 600/1,000V remains despite the small cross section.
Motor cable CF210.UL

CF896

The motor cable CF896 - a lot of choice ...

... plus UL/CSA certification

With the motor cable CF896, you can save up to 33% of your costs compared to a PUR outer jacket. Due to the smaller outer jacket, you can reduce the installation space by 16.7%. And all that with UL/CSA certification for the USA and Canada. 
chainflex® CF896 motor cables

CF6

CF6 cable series product expansion ...

... shielded PVC control cable for extremely small installation spaces

Exactly the right cable for the smallest installation spaces and long travels. The (3G2.5)C core/cross-section combination addition to the CF6 cable family. 

chainflex CF6.25.03.


Application Assistance

For further questions or product information, please contact:

Photo
Gary Johnson

chainflex® Sales Manager

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH