Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Measuring system cables chainflex® CF211.041/CF211.042

CF211

FANUC measuring system for dry environments

Expansion of the chainflex® measuring system cable range CF211 to the larger portfolio for dry environments

Tech up

Tech up

  • Extension of the CF211 measuring system cable range for more choice in suitable drive technology 
  • UL certification for worldwide use
Tech up

Cost down

  • Selecting PVC as the outer jacket material ensures 35.8% savings
  • Downtime reduction thanks to clear service life information
Proof

Proof

  • 36-month chainflex® guarantee: UL certified
  • Test No. 6064: CF211 with over 18 million strokes (bend radius: 75mm)
  • Calculate the service life of the cable online here
Sustainability

Sustainability

  • igus® has been an investor in Mura Technology from the very beginning and is advancing chemical recycling. From plastic waste to crude oil in 20 minutes


Part No.Number of cores and conductor nominal cross section Outer diameterCopper indexWeight
 [mm²][mm][kg/km][kg/km]
CF211.041(2x(2x0.18)+5x0.5)C7.54979
CF211.042(3x(2x0.18)+6x0.5)C8.56298

 



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH