Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin® E motor news 2022

drylin® E output stage with pulse jog & loop mode

... simple and cost-effective ...

drylin® E output stage with pulse jog & loop mode
▲ Tech up:
  • Pulse mode (pulse/direction)
  • Jog mode (constant speed)

▼ Cost down:
  • Standardised pulse/direction interface
  • Compatible with many industrial control systems

■  Evidence:
  • Can be controlled with 5-24V directly on a PLC or developer boards (no series resistor)
  • 90% time savings during commissioning due to igus® sample programmes

● Sustainability:
  • Maintenance-free
  • CE according to ROHS
Learn more

drylin® E motors with shaft seal

... sealed and protected ...

drylin® E motors with shaft seal
▲ Tech up:
  • Protection class IP65 
  • Shaft seal for dust and splash water protection
  • Cable gland with 1m connection cable

▼ Cost down:
  • 350% less expensive than NEMA23 motors with metric connector
  • Shaft seal fitted as standard

■  Evidence:
  • Used several times in cleaning systems or drone landing boxes

● Sustainability:
  • Maintenance-free
Learn more

drylin® E stepper motors in short type

... space-saving and strong ...

drylin® E stepper motors in short type
▲ Tech up:
  • Shorter motor design for space-saving installation
  • Standardised motor connection via JST & Molex connector

▼ Cost down:
  • Reduce energy consumption by means of "Closed Loop" technology

■  Evidence:
  • 42% shorter type (average value of the series)
  • 45% weight saving (average value of the series)

● Sustainability:
  • Maintenance-free
Learn more

drylin® E motorised rotary table

... turn quickly ...

drylin® E motorised rotary table
▲ Tech up:
  • Lightweight construction through the use of aluminium
  • Can be used with a wide variety of motors, as motor modular

▼ Cost down:
  • Solution from a single source, no in-house design necessary

■  Evidence:
  • The main component of the drive, the polymer rotary table (PRT), has already been in use for many years, e.g. in assembly tables and in automatic measuring and testing machines


● Sustainability:
  • Environmentally friendly due to the absence of lubricants.
Learn more

Interactive new products catalogue

Interactive new products catalogue

Besides product presentation, technical data, dimensions and pictures, the new online brochure is enriched with additional information such as for e.g. the link to the online shop, white papers, blog posts and explanatory videos. The entire catalogue and individual pages can be easily downloaded. The interactive catalogue can also be shared with colleagues via e-mail or social media. Available soon!
 


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH