Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)
drylin E motors with shaft seal IP65

drylin® E motors with shaft seal

... sealed and protected ...

The new stepper motors with IP65 protection class are designed for splash water applications. The integrated shaft seal prevents the ingress of water and dust. A 1m long connection cable is already installed in the motor by means of a cable gland. Ready to ship in 24hrs.
Discover now in the online shop
Tech up

Tech up

  • Protection class IP65 
  • Shaft seal for dust and splash water protection
  • Cable gland with 1m connection cable
Cost down

Cost down

  • 350% less expensive than NEMA23 motors with metric connector
  • Shaft seal fitted as standard
  • Alternative to high-voltage servo motors
Proof

Proof

  • Used several times in cleaning systems or drone landing boxes 
Sustainability

Sustainability

  • Maintenance-free
  • CE according to ROHS
  • CE according to EMC
  • igus® has been an investor in Mura Technology from the very beginning, and is advancing chemical recycling. From plastic waste to crude oil in 20 minutes. Learn more here.

The sizes of the motors with shaft seal at a glance

Installation size NEMA17

Motor with shaft seal NEMA17
Discover in the online shop

Installation size NEMA23

Motor with shaft seal NEMA23
Discover in the online shop

Installation size NEMA24

Motor with shaft seal NEMA24
Discover in the online shop

Installation size NEMA34

Motor with shaft seal NEMA34
Discover in the online shop

Why drylin® E motors?

Electric motors are ready to ship in 24 hours


drylin® E motors are ready to ship in 24 hours
Large stocks of electric motors


Always large stocks on hand
drylin® E motors have a long product service life


drylin® E motors have a long product service life
Long-term product availability


The product range is available over the long term
No minimum order quantity for electric motors


No minimum order quantity
100% tested


Our electric motors have been thoroughly tested

Download new products catalogue

New products catalogue

More drylin® E motors news

News
Discover now

Send a request

Send enquiry
Click here



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH