Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

2022 News for Low Cost Automation

Highlight: ReBeL gearbox system for cobots

Building your own service robot or buying a finished ReBeL robot

 

    Building your own robot

    • Build service robots yourself with the modular ReBeL gearbox system
    • 25% lighter than conventional strain wave gears thanks to igus® high-performance polymers
    • Start directly with the robot kinematics through fully integrated strain wave gears
    • Lightweight, maintenance-free components
       
    Learn more

    Buying your robot

    • 25-50% lighter than conventional multi-axis robots thanks to igus® high-performance polymers
    • Tested in the Low Cost Automation laboratory
    • Controllable with the igus® Robot Control, one control system for all robots
       
    Learn more
    ReBeL gearbox system

    ReBeL® robot arm, now smart

    igus rebel smart
    The name "ReBeL®" stands for "Robotic embedded BLDC and electronics Link"
    • Condition monitoring for the ReBeL®
    • Smart application monitoring by means of reading out sensor and kinematics data
    • Dashboard connection in a local or external network, connection to PLC and plant monitor
    • Cloud connection for camera integration

    ReBeL® robot arm with four to six degrees of freedom

    rebel 6 DOF
    The plug-and-play version includes a power supply unit in addition to the robot arm with the control system integrated into the base. The igus® Robot Control (iRC) software can be downloaded free of charge. The open-source variant has no robot control system, power supply unit, or software, and the axis modules can be activated via CAN bus.

     

      Seventh axis for all robots

      anyrobot seventh axis
      With the 7th axis kit, the workspace of common lightweight robots can be expanded quickly via digital inputs and outputs.

       

        drylin® delta robot as 2-axis kinematics

        Delta robot with 2 axes
        • For simple, fast and automated assembly tasks
        • Maintenance-free dry operation
        • Resistance to dust and dirt
        • Pre-assembled system
        • Precise positioning due to motors with encoders
        • Pick rate of 100/min due to low-weight components
          made of plastic and aluminium

         

          Individual linear robots

          Individual linear robots
          In addition to the two standard sizes in the online shop, special linear robots can be tailored to individual customer requirements. Please contact us!

           

            igus® Robot Control system (iRC)

            iRC

            Plug-and-play control system for all igus® kinematic elements

            What is new in igus Robot Control?
            • now movements are up to 90% faster thanks to more power and improved reaction times
            • PLC interface like Modbus TCP/IP; CRI interface
            • travel profile optimised with the "smooth" function
            • ROS packages are available
            • Safety Integrity Level (SIL) 3
            • pre-configured projects for all igus single axes, SCARAs and AGVs
            • up to 50% time savings on programming thanks to the manual guidance function on linear robots and delta robots

             

              Apiro® bevel gear

              Apiro® bevel gear
              Bevel gears are used wherever movements and forces must be transmitted at right angles. The 1:1 ratio allows torque transmission almost without loss.

               

                Apiro® cantilever axis with double axis

                Apiro® cantilever axis with double axis
                The cantilever axis from the Apiro® modular gearbox system is now available with a double cantilever axis. Works with motor drive or manual drive. The modules can be used in series or parallel with strokes from 60-1,050mm.

                 

                  Apiro® starter kit

                  Apiro® starter kit
                  Apiro® (Greek for "infinite") robot modular gearbox system, now available as a starter kit. Assemble your own robot, including instructions.


                  Application Assistance

                  For further questions or product information, please contact:

                  Photo
                  Kevin Wright

                  Country Manager, Canada

                  Email

                  Customer Service:

                  Monday to Friday from 8 am - 5 pm

                  Online:

                  24h


                  The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

                  igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH