180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
High wear resistance for low loads
Lowest humidity absorption
Cost-effective alternative
Order no. | Thread d1 x p |
d2 | b1 | Flat section | max. stat. F axial | ||
---|---|---|---|---|---|---|---|
RSRI-01-1/4-16 | 1/4-16 | 0.625 | 0.5 | 111 | 45 | 34.99 USD | |
RSRI-01-3/8-20 | 3/8-20 | 0.875 | 0.75 | 266 | 119.7 | Upon request | |
RSRI-01-3/8-12 | 3/8-12 | 0.875 | 0.75 | 253 | 114.08 | Upon request | |
RSRI-01-3/8-10 | 3/8-10 | 0.875 | 0.75 | 246 | 111.15 | Upon request | |
RSRI-01-1/2-10 | 1/2-10 | 1 | 1 | 456 | 205.2 | Upon request | |
RSRI-01-5/8-8 | 5/8-8 | 1.375 | 1 | 570 | 256.5 | Upon request | |
RSRI-01-3/4-10 | 3/4-10 | 1.5 | 1.380 | 975 | 438.98 | Upon request | |
RSRI-01-3/4-6 | 3/4-6 | 1.5 | 1.375 | 929 | 418.05 | Upon request | |
RSRI-01-1-10 | 1-10 | 2 | 2 | 1925 | 866.48 | Upon request | |
RSRI-01-1-5 | 1-5 | 2 | 2 | 1824 | 820.8 | Upon request |
Order no. | Thread d1 x p |
d2 | d3 | d4 | d5 | b1 | b2 | SW | Flat section | max. stat. F axial | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
RFRI-02-1/4-16 | 1/4-16 | 0.5 | 1 | 0.75 | 125 | 0.5 | 2 | 0.2 | 111 | 39.38 | Upon request | |
RFRI-02-3/8-20 | 3/8-20 | 1 | 1.625 | 1.3125 | 12 | 1 | 375 | 0.04 | 355 | 159.75 | Upon request | |
RFRI-02-3/8-12 | 3/8-12 | 1 | 1.625 | 1.3125 | 2 | 1 | 375 | 0.04 | 338 | 152.1 | Upon request | |
RFRI-02-3/8-10 | 3/8-10 | 1 | 1.625 | 1.3125 | 2 | 1 | 375 | 0.04 | 330 | 148.28 | Upon request | |
RFRI-02-1/2-10 | 1/2-10 | 1.125 | 1.875 | 1 | 24 | 1.380 | 5 | 44.29 | 627 | 282.15 | 28.88 USD | |
RFRI-02-5/8-8 | 5/8-8 | 1.125 | 1.875 | 1 | 24 | 1.380 | 5 | 44.29 | 784 | 352.8 | Upon request | |
RFRI-02-3/4-10 | 3/4-10 | 1.125 | 1.875 | 1.5 | 24 | 1.380 | 5 | 44.29 | 975 | 438.98 | Upon request | |
RFRI-02-3/4-6 | 3/4-6 | 1.125 | 1.875 | 1.5 | 24 | 1.380 | 5 | 44.29 | 929 | 418.05 | Upon request | |
RFRI-02-1-10 | 1-10 | 1.5 | 2.5 | 2 | 28 | 1.75 | 59 | 0.59 | 1685 | 758.25 | Upon request | |
RFRI-02-1-5 | 1-5 | 1.5 | 2.5 | 2 | 28 | 1.75 | 59 | 0.59 | 1596 | 718.2 | Upon request |
Order no. | Thread d1 x p |
d2 | d3 | d4 | d5 | b1 | b2 | Flat section | max. stat. F axial | ||
---|---|---|---|---|---|---|---|---|---|---|---|
RFRI-01-1/4-16 | 1/4-16 | 0.5 | 1 | 0.75 | 13 | 0.5 | 2 | 111 | 39.38 | Upon request | |
RFRI-01-3/8-20 | 3/8-20 | 1 | 1.625 | 1.3125 | 12 | 1 | 375 | 355 | 159.75 | Upon request | |
RFRI-01-3/8-12 | 3/8-12 | 1 | 1.625 | 1.3125 | 2 | 1 | 375 | 338 | 152.1 | Upon request | |
RFRI-01-3/8-10 | 3/8-10 | 1 | 1.625 | 1.3125 | 2 | 1 | 375 | 330 | 148.28 | Upon request | |
RFRI-01-1/2-10 | 1/2-10 | 1.125 | 1.875 | 1 | 24 | 1.380 | 5 | 627 | 282.15 | Upon request | |
RFRI-01-5/8-8 | 5/8-8 | 1.125 | 1.875 | 1 | 24 | 1.380 | 5 | 784 | 352.8 | Upon request | |
RFRI-01-3/4-10 | 3/4-10 | 1.125 | 1.875 | 1.5 | 24 | 1.380 | 5 | 975 | 438.98 | Upon request | |
RFRI-01-3/4-6 | 3/4-6 | 1.125 | 1.875 | 1.5 | 24 | 1.380 | 5 | 929 | 418.05 | Upon request | |
RFRI-01-1-10 | 1-10 | 1.5 | 2.5 | 2 | 28 | 1.75 | 59 | 1685 | 758.25 | Upon request | |
RFRI-01-1-5 | 1-5 | 1.5 | 2.5 | 2 | 28 | 1.75 | 59 | 1596 | 718.2 | Upon request |