dryspin® - ACME - Trapezoidal (Metric ACME) - High Helix

Product finder

Find the right DryLin® lead screw system and calculate its service life quickly.

Configurator

Configurator for leadscrew nuts and -spindles for special dimensions.

3D-CAD

Faster and simpler designing with file formats for various systems.

dryspin® technology for high helix threads - fast and efficient


Combine more in the thread section
 

dryspin® technology is specially designed for lead screw drives and developed for wear-resistant igus® high performance polymers. With features and shapes matching the plastic nut and lead screw, dryspin® thereby provides an even longer service life and more efficiency for high helix threads. By eliminating lubricants, dryspin® lead screw systems are suitable for applications in pure and hygienic environment (e.g. in laboratory automation and medical devices) and other applications.

Self-lubricating and maintenance free

Higher efficiency

Longer service-life due to less wear

Media-resistant

Quiet operation with vibration dampening


 

iglide® dryspin®

dryspin® - lead screw nut, cylindrical (type S)

Self-lubricating across the entire product range
iglide® dryspin®

dryspin® - flange lead screw nut (type F)

Self-lubricating across the entire product range
High helix thread DST with spanner flats

dryspin® lead screw nuts with spanner flats Form F

Self-lubricating high helix thread DST with spanner flats Form F.
Steep-threaded spindles

dryspin® high helix lead screws

iglide® J dryspin®

Preloaded

Low-cost, made of iglide® J

iglide® J dryspin®

Zero backlash

for life-long minimum backlash, made of iglide® J


ACME Threads

ACME Thread

New ACME thread sizes...inch...

29º ACME thread: New, self-lubricating USA standards
Leadscrews

ACME Flanged Lead Screw Nuts

Self-lubricating...versatile...
ACME lead screws

ACME Lead screw sleeve/mount nuts

Self-lubricating iglide® J. Thermoplastic lead screw nuts

Lead screw motors

drylin® E spindle motors

drylin® E lead screw motors - stand-alone solution for customer designs.

High helix threads without dryspin® technology

drylin® high helix lead screw nut (type S)

For quick adjustments as an alternative to pneumatic or toothed belt.

drylin® high helix lead screw nut (type F)

For quick adjustments as an alternative to pneumatic or toothed belt.
Zero backlash screw drives

drylin® zero backlash screw drives

Screw drives with steep thread for quick adjustments.

drylin® steep-threaded

Self-lubricating threaded spindles with high pitches.

iOS App

Lead screw module expert

Trapezoidal threads


Trapezoidal thread materials iglide® J: high efficiency at all speeds
iglide® L280: capable of bearing high loads and wear-resistant
iglide® J350: for temperatures of up to +302 °F
iglide® R: the favored option for series manufacturing
iglide® A180: FDA-compliant for the food/pharmaceutical industries
Starting immediately, there are DryLin® lead screw nuts from the full range available for every technical requirement. The full range includes lead screw nuts from 5 self-lubricating iglide® high-performance polymers, in trapezoidal and high helix threads, cylindrical design or flange options. The ideal nut and lead screw for every application.
 

Self-locking

Maintenance-free, dry operation

High efficiency

Low noise

Insensitive to dirt and dust

Resistant to corrosion



ACME lead screws

ACME Lead screw sleeve/mount nuts

Self-lubricating iglide® J. Thermoplastic lead screw nuts

drylin® trapezoidal lead screw nut - cylindrical nuts with right-hand thread

Made of iglide® L280, J, J350, A180 and R.
Trapezoidal lead screw nuts - left-hand thread

drylin® trapezoidal lead screw nut - cylindrical nuts with left-hand thread

Made of iglide® L280, J, A180, J350 and R.

drylin® trapezoidal lead screw nut - flanged nuts with right-hand thread

Made of iglide® L280, J, J350 and A180.
Flange nuts

drylin® trapezoidal lead screw nut - flanged nuts with left-hand thread

Made of iglide® L280, J, A180 and J350.
Leadscrew nuts with spanner flat

drylin® lead screw nuts with spanner flats Form S and Form F

Ideal transmission of the torque through form fit.
Anti-backlash nuts

drylin® Anti-Backlash nuts

Trapezoidal lead screw nuts with reduced bearing clearance.
two-start lead screws

drylin® Lead screw nut - two start

Two-start lead screws, double stroke in addition to the usual trapezoidal lead screw nuts.
Trapezoidal threaded spindle

drylin® - Trapezoidal threaded spindle

Trapezoidal threaded spindle

drylin® - Trapezoidal lead screws made from aluminum, coated

Trapezoidal lead screw spindles with pin

drylin® - Trapezoidal lead screw spindles with pin

Counter-rotating

drylin® - Trapezoidal lead screw spindles reverse

Increased flexibility for format adjustments: counter rotating drylin® lead screws

Metric threads

Line extensions screw drives small sizes.

drylin® miniature nuts

Lead screw modules for miniature nuts, four materials, small sizes.

Special designs

Threaded nuts made of HTS linear modules

drylin® lead screw nuts made of HTS linear modules

Threaded nuts made of HTS linear modules
Threaded nuts made of SLW linear modules

drylin® lead screw nuts made of SLW linear modules

Threaded nuts made of SLW linear modules
split lead screw nuts

drylin® split lead screw nuts

Split lead screw nuts for easy assembly.
drylin® disc

drylin® disc

drylin® disc – eliminate clearance easily at low cost
To compensate for angular errors in screwed on plates.

drylin® spherical trapezoidal lead screw nut

To compensate for angular errors in screwed on plates.
Continuous angle adjustment

drylin® spherical lead screw nut with flange housing

Spherical trapezoidal lead screw nut, which permits continuous angle adjustments.
Continuous angle adjustment

drylin® spherical lead screw nut with pillow block bearing

Spherical lead screw nut with pillow block bearing continuous angle adjustments.
Quick-lock fastener

drylin® quick-release nut – Fast Forward

Fast forward mechanism: A combination of accurate positioning and quick manual adjustment with trapezoidal lead screw nuts.

Accessories

Lead screws storage

drylin® lead screws storage

Anodized aluminum bearing blocks of iglide® L250. Design your own linear table.

Floating bearing block for lead screws with ball bearing

Useful extension to the drylin® construction kit.
DryLin® lead screw nut retainer

drylin® lead screw nut retainer

Conveniently use srews to standard lead screw nuts with nut retainers
Quick-lock fastener

drylin® clamping rings

drylin® clamping rings - flexible even down to the finest of details, made of coated aluminum.

Linear axis with trapezoidal or high helix thread

drylin® HTS: Lead Screw Driven Actuators

Maintenance-free leadscrew systems in various material and shaft combinations. The right module for every application.

DryLin® drive system configurator

Just enter useful application-data and compare adequate Linear Slide Tables online



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH