Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

For free designing with the self-lubricating DryLin® W carriage for curved rails

... with the carriage around the curve...

Carriage for curved rail
The DryLin® W carriage for curved rails for custom guides was developed for curved rails from the DryLin® W linear system. Because of the spherical bearing, the carriage automatically adjusts to the widest range of rail radii (min. bending radius 250 mm) and to straight rails. Self-adjusting and self-lubricating, optional manual clamps.

Self-adjustment due to use of spherical bearings

For different bend directions of profiles

Quiet due to the absence of balls

Robust due to coated aluminium

Convex, concave and curved bends possible


Typical applications:Stage equipment, adjustment of operation and control elements, interiors
DryLin® carriage for curved rail 1. Both positions possible
Concave Concave
Convex Convex
Curved bends Curved bends

Dimensions [mm]

Part. No. Weight [g] A C A2 A3 C2 K2 H2 Vz Kz
Ready to ship within 12 working days WWB-06-30-06 10.93 58 2.36 1.18 0.63 1.18 M4 0.79 7.5 168.17 USD Add to shopping cart
Ready to ship in 24 hours WWB-06-30-06-R750 10.93 58 2.36 1.18 0.63 1.18 M4 0.79 7.5 168.17 USD Add to shopping cart
Ready to ship within 12 working days WWB-06-30-06-R400 10.93 58 2.36 1.18 0.63 1.18 M4 0.79 7.5 168.17 USD Add to shopping cart
Ready to ship within 12 working days WWB-06-30-06-R175 10.93 58 2.36 1.18 0.63 1.18 M4 0.79 7.5 168.17 USD Add to shopping cart
Ready to ship in 24 hours WWB-10-40-10 10.93 80 4.02 1.97 0.79 1.97 M6 1.1 9 177.02 USD Add to shopping cart
Delivery time on request WWB-10-40-10-R1500 12.35 80 4.02 1.97 0.79 1.97 M6 1.1 9 177.02 USD Add to shopping cart
Ready to ship in 24 hours WWB-10-40-10-R750 12.35 80 4.02 1.97 0.79 1.97 M6 1.1 9 177.02 USD Add to shopping cart
Ready to ship within 12 working days WWB-10-40-10-R400 12.35 80 4.02 1.97 0.79 1.97 M6 1.1 9 177.02 USD Add to shopping cart
Ready to ship in 24 hours WWB-10-40-10-R250 12.35 80 4.02 1.97 0.79 1.97 M6 1.1 9 185.53 USD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog
Delivery times

Delivery

from May

More information:

Requirement information

Quantity / batch size Single application Serial application
New construction Technical improvement Cost reduction

application data

Coordinate centre of mass to connection axis
sy: mm Load capacity: kg  
sz: mm    
sx: mm    
Running performance: km Operating time: % Speed: m/s  

Technical Details

Which profiles can be bent?
Drilled rail Yes No
Additional processing Yes No
In which directions bends are possible?
Flat bend Convex bend Concave bend
Which radius is required?
Which measuring tools are required? Yes No

More information:

Sketches, CAD

You can upload data up to a total volume about 7 MB.
File 1:   
File 2:   
File 3:   
File 4:   
File 5:   


Your data

Please always complete the fields marked *.

Company*
Phone
First name*
Email*
Last name*
We need your postal code and country so that we can forward your requests to the right contact person
 
Postal code*
 

If you would like to request catalogs or samples then please complete your address here.

City
Street
State
 

Yes, I would like to be included on the igus® Newsletter list.

I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.


Ready to ship in 24 hours
Ready to ship within 12 working days
Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH