Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Tech up, cost down. It's our job.

Suitable for small installation spaces or large ones. No minimum order quantity from 1 to million. igus® manages the balancing act. Our customers have their individual needs and requirements and these are all equally as important. 

Due to many applications, ideas and designs, we are continually faced with the same challenge: what does the solution look like? How can we deal with the problem?

As a result, we work together to create new products every year - solutions to problems. Many of them make it beyond the status of an individual customer project into volume production. This is the igus® spring news. In 2022, a lot of things are changing worldwide and many customers are looking for alternatives. 

Are you looking for an alternative? We are happy to provide you with free expert advice!

Media-resistant and robust

iglide® H5 - The new "tough" chemical specialist with particularly high mechanical strength

iglide® H5 was especially developed for the application in corrosive environments, in which high edge pressures and impact loads additionally occur.
Learn more

Temperature and media-resistant

iglide® ECO H - for highly corrosive and hot environments

iglide® ECO H is based on a material specially developed for use underwater and in high humidity, whilst offering high resistance to aggressive chemicals.
Learn more

Robust in humid environments

iglide® ECO P - universally applicable for high humidity in outdoor areas

iglide® ECO P - offers high mechanical strength with low moisture absorption and is therefore well suited for outdoor use.
Learn more

Universal and low cost

iglide® ECO A180 - very cost-effective

iglide® ECO A180 is based on a cost-effective material and is therefore particularly suitable for price-sensitive applications. In addition, it offers good wear properties and low moisture absorption.
 
Learn more

Versatile and robust

iglide® ECO G - suitable for the most diverse plain bearing applications

iglide® ECO G is based on the best-selling iglide® material and is suitable for a wide range of applications. iglide® ECO G is resistant to high loads and is suitable for the application at medium-high temperatures and surface speeds.
Learn more

CO2 footprint in the online shop

Available for five standard materials

In more and more areas, CO₂ emissions have to be determined and reduced. We will support you in this. igus® works hard to not only measure the CO₂ footprint of every component sold and make it transparent for you, but also to reduce it. As a first step, we show the CO₂ footprint of each plain bearing of our best-selling materials in our online shop.
Learn more

Calculable service life for each component

Now in the service life calculator online tool

To optimize sustainability, increasing reliability and product service life is an important capability. With the iglide® service life calculator, you can calculate the service life of your chosen plain bearing based on your application.

Learn more

Optimal for smallest installation spaces

iglide® slewing ring bearings PRT-04 micro

The new PRT-04 micro is our smallest PRT. Ideal for confined installation spaces.
Learn more

Increased safety

PRT-04 iglide® slewing ring

PRT-04 slewing ring bearing with electronic closing & locking control mechanism and position monitoring.
Learn more

Lock remotely

iglide® PRT-04 slewing ring

iglide® PRT-04 slewing ring bearing with locking mechanism and remote trigger for installation spaces that are confined and difficult to access.
Learn more

Universal adapter and locking

iglide® PRT-04 slewing ring

PRT-04 slewing ring bearing with locking mechanism and universal adapter. For individual applications.
Learn more

Request a Sample Box

iglide® sample box Fill out the form below, and we will send you a sample box free of charge.
Request a sample box

What is iglide®?

iglide material magnified What are our plain bearings made of? Learn more about the iglide® material.
Learn more


Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH