igubal® pillow block bearings: product overview

igubal® pillow block bearings
igubal® pillow block bearings consist of a housing with a bearing insert. They are especially easy to install, compensate for misalignment, and prevent edge loads.

Advantages

Self-lubricating, maintenance-free

High tensile strength

Compensate for misalignment

Chemical and corrosion resistant

Vibration dampening

Suitable for rotational, oscillating, and linear motion

Lightweight

Can withstand high radial loads

Space-saving, low-profile

Easy to install

Predictable lifetime

Applications

The ability to pivot allows igubal® pillow block bearings to compensate for misalignment and possible shaft deflection. Applications in which these effects cannot be prevented are suited for igubal® pillow block bearings.

Tolerances

Maintenance-free igubal® pillow block bearings are designed with an inner diameter tolerance of E10. The shaft should be made to tolerance class h6 to h9. These recommended tolerances allow for changes in the bearing due to temperature and moisture absorption.

Mounting

igubal® pillow block bearings are designed for mounting with two bolts. Precision mounting of the bearing is not necessary, since the spherical ball automatically compensates for misalignment.

Product range

igubal® pillow block bearings are available in the standard dimensions for shafts of 3/16" to 1" or 5 to 50 mm.

Load

The load capacity of maintenance-free igubal® bearings is very high at normal ambient temperatures. igubal® bearings absorb high forces and weigh only one fifth of traditional, metal bearing housings. The excellent dampening properties are based on the fact that the plastic material of the two part bearing can absorb vibrations differently than steel.
However, plastic-specific properties, such a dependence on temperature and behavior under long-term stress, must be taken into consideration when using igubal® bearings. The load capacity of the pillow block should therefore be checked in a practical tests, particularly if it will be used under continuous high loads and at elevated temperatures.

Ready to ship in 24 hours igubal® pillow block bearing, mm/inch

Dimensional series K in mm and inch dimensions

Ready to ship in 24 hours igubal® pillow block bearing KSTM-GT

Dimensional series K, large dimensions

Ready to ship in 24 hours igubal® pillow block bearing ESTM

Dimensional series E

Ready to ship in 24 hours igubal® pillow block bearing ESTM-SL

Dimensional series E, narrow dimensions

igubal® pillow block bearing AD-01-ESTM

Adapter for pillow block bearings: dimensional series E

igubal® pillow block bearing ESTM-GT

Dimensional series E with split housing and split ball


Ready to ship in 24 hours

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH