Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Advantages of Chainflex bus cables - Ethernet/CAT5/GigE:

Chainflex Ethernet cables are cables for energy chains. The Ethernet cables are tested in e-chains® for many million cycles. There are PVC Ethernet cables, PUR Ethernet cables and TPE Ethernet cables to choose from. Chainflex Ethernet cables have various approvals and conformity: UL, CSA, NFPA-79-2012, EAC and CTP. The Ethernet cables can be used for high speeds and accelerations. Chainflex® bus cables are also available as Profibus cable, Interbus cable, CAN Bus cable, Device Net cable, CC Link cable, Cat6A cable, Profinet cable, FireWire cable, USB cable, ASI Bus cable and DVI cable

Chainflex® Ethernet/CAT5/GigE cables - Product overview

CFBUS - bus cables

TPE bus cable chainflex CFBUS

For extremely heavy-duty use

TPE outer jacket

Overall Shield

Oil-resistant

Bio-oil-resistant

Flame-retardant

Hydrolyze- and microbe-resistant

Minimum bending radius: 10-12,5 x cable diameter

CFBUS.PVC - bus cables

PVC bus cable chainflex CFBUS

For medium load requirements

PVC outer jacket

Overall Shield

Oil-resistant

Flame-retardant

Minimum bending radius: 12,5 x cable diameter

CFBUS.PUR - bus cables

PUR bus cable chainflex CFBUS

For medium load requirements

PUR outer jacket

Overall Shield

Oil-resistant

Coolant resistant

PVC- and halogen-free

Cut-resistant

Flame-retardant

Hydrolyze- and microbe-resistant

Minimum bending radius: 12,5 x cable diameter

CF14CAT5 - bus cables

TPE bus cables chainflex CF14CAT5

Ethernet special cable for heavy duty use

TPE outer jacket

Overall Shield

Oil-resistant

Bio-oil-resistant

PVC- and halogen-free

UV-resistant

Hydrolyze- and microbe-resistant

Minimum bending radius: 12,5 x cable diameter

CFROBOT8 - bus cables

PUR bus cables chainflex CFROBOT8

For torsionable stressing capacity

PUR outer jacket

Overall Shield

Oil-resistant

Cut-resistant

Flame-retardant

Hydrolyze- and microbe-resistant

Minimum bending radius: 10 x cable diameter

Chainflex® CFSPECIAL1 - bus cables

PUR bus cables chainflex CFSPECIAL1

For heavy-duty use

PUR outer jacket

Overall Shield

Resistant to oils and coolants

Cut-resistant

PVC- and halogen-free

Hydrolyze- and microbe-resistant

Minimum bending radius: 10 x cable diameter

Chainflex® CF888 - bus cables

PVC bus cables chainflex CF888

Chainflex® M

For flexible load requirements

PVC outer jacket

Overall Shield

Minimum bending radius: 15 x cable diameter

Chainflex® CF898 - bus cables iguPUR

iguPUR bus cables chainflex CF898

Chainflex® M

For flexible load requirements

iguPUR outer jacket

Overall Shield

Oil-resistant

Minimum bending radius: 15 x cable diameter

CF14US - Ethernet cable

CF14US Ethernet cable

PUR outer jacket

Shielded

Oil resistant

UV resistant

Flame retardant

Abrasion and tear resistant

Hydrolysis resistant and microbe resistant

For maximum mechanical load requirements

Minimum bend radius: 12.5 x d


More details


... No minimum order quantity, 1.040 types from stock, no cutting costs* ...

(*up to 10 cuts of the same type)


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH