Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

i.Sense EC.P - smart condition monitoring system for push/pull forces

 Simple machine data acquisition
► Detects blockages or misalignments 
 Prevents costly machine failures and downtime
 Direct connection to machine control

This smart plastics product for condition monitoring consists of the following components:
  • EC.P sensor unit (DMS force sensor)
  • Connecting cables
  • i.Sense evaluation module 
  • SMS module
Product description
i.Sense EC.P - The smart Condition monitoring system for push/pull force monitoring of e-chains®
The functional principle of condition monitoring can be described in a few sentences: DMS force sensors installed on the e-chain® moving end side continuously record machine data, a.o. the push/pull force necessary for movement and transmit these to the top-hat (DIN) rail module mounted in the switch cabinet. Most failures are preceded by an increase in the force applied, e.g. due to foreign bodies, snow/ice, misalignment, or deformed or loose guide troughs. Based on experience in the igus laboratory, as well as thousands of applications in the field, the force limits determined for the application are set on the i.Sense module. If limits are exceeded, the customer control system is informed immediately and can avoid high repair costs by shutting down quickly. In this way, smart condition monitoring can be implemented quickly and easily, even through subsequent retrofitting. 
 
  • The EC.P (EC = e-chain P = pull force) sensor is mounted on the (floating) moving end of the e-chain.
  • There, it measures pull forces applied to the e-chain.
  • If the forces are exceeded, the sensor detects this, reports it and, if necessary, switches off the plant, in order to prevent possible consequential or total damage to the equipment. 
i.Sense EC.P (a.o. with 3D data, function video, ...) is already a long-standing standard as a condition monitoring system on container logistics cranes. Other typical applications besides cranes are in sewage treatment plants or automotive manufacturing.

i.Sense:modul II
The i.Sense evaluation unit is designed for simple module installation on top-hat (DIN) rails and allows fast integration into the existing plant control system via normally closed contacts (24 V DC power supply). All sensor data are evaluated based on igus® algorithms and accordingly inform the plant control system instantly in the event of emerging mechanical faults.

More information about this can be found here i.Sense - condition monitoring.

* Prices for products with chainflex cable do not include copper surcharge.
Technical data
Accessories
Downloads

Application Assistance

Photo
Scott Parker

Sales and Product Manager, e-chain®

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH