Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

basic flizz® - complete set [travels: 10 - 100 m]

1 complete set consists of:
 
E4.28 series e-chain® (2 metre pieces)
+ mounting brackets
+ encased stainless steel guide trough (3 metres per segment)
+ screwdriver
+ floating moving end (FTA)
+ adjustable moving arm
+ separators
+ strain relief

* grey-marked products are optional (depends on selection)
+ CF9.25.12 chainflex® TPE control cable 12G2.5mm²
+ smart plastics push/pull force detection (i.Sense EC.P (a.o. with 3D data, function video, ...))

Prices for sets with chainflex® cable exclude copper surcharge.
Product description
The basic flizz® is a system for mobile energy supply to scrapers, rakes and other sewage treatment and hydropower plants. A complete set consists of an energy chain filled with tested chainflex cables and guided safely in a weatherproof stainless steel housing. With the developed moving end arm and the smart plastics system i.Sense EC.P (a.o. with 3D data, function video, ...) for push/pull force detection, this set is an excellent complete solution. You can find more information on the topic smart plastics for wastewater treatment plants on our info page.

Why would I rather buy a complete set?
No need to spend lots of time looking for the right energy chain series and relevant accessories. We can assemble the complete energy chain set.  All important components are carefully selected and matched to each other - from energy chains and mounting brackets up to guide troughs.
Technical data
Accessories

Application Assistance

Photo
Scott Parker

Sales and Product Manager, e-chain®

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH