Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

igumid® P190, filament for 3D printing

  • Extremely robust and rigid with carbon fibre reinforcement
  • Suitable for structural components and multi-material components
  • Flexural strength up to 237 MPa, flexural modulus of elasticity of up to 11.5 GPa, improved strength in z-direction
Product description
High-strength filament for structural components or as a material partner for multi-material components

igumid P190 is an extremely strong and stiff 3D printed filament due to the reinforcement with carbon fibre. It was specially developed as a partner material for iglidur i190 for the production of very strong and at the same time friction-optimised components in multi-material printing. Furthermore, it can be used for printing stable structural components. Thanks to the high strength and high rigidity, as well as its low density of 1.25g/cm³, igumid P190 is ideal for lightweight construction with low material requirements. 

Because of the abrasive fibres, the used printer to process the filament should have a wear-resistant (for example hardened) nozzle and extruder pinion. The bonding agent for tribofilaments can be used for better adhesion to the printing plate. The filament is very sensitive to moisture and should be stored in a drying container and actively dried regularly. 
You can find design instructions for multi-material printing in our blog: Go to the blog

igumid P190 can be purchased as filament for processing with your own printer or ordered at our 3D print service via STEP file as a stand-alone component or as a 2K component in combination with iglidur i190. Further information on our in-house multi-material 3D printing service with igumid P190 and other filaments can be found here: Learn more 

When to use it?
  • For structural components where high strength and stiffness are required
  • For special mounting brackets for energy chains
  • As a multi-material partner with iglidur i190, for the combination of a high-strength material (igumid P190) and a particularly durable plastic (iglidur i190)
When not to use it?
Technical data
Downloads

Application Assistance

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH