Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Controller kit D8 for 3-axis-kinematics

Product information
  • Without connection cables
  • Set consists of 3x drylin D8
 
  • Can control stepper motors with up to 4A continuous current at supply voltage of up to 48V
  • Ready to use immediately
  • Easy control
  • Exact positioning
Product description
dryve motor control - connect, select, control...

Precise Positioning, Endless Moves, Continuous End to End Moves - simply defined with the new web-based control system for Room linear robot and 3-axis delta robot.
  • No software or app installation required
  • Fast commissioning
  • Compatible with numerous industrial controllers (e.g. Siemens S7 / Beckhoff)
  • For stepper motors
  • Inexpensive

Ready for immediate use
The dryve motor control can be adapted to your needs with just a few dip switch settings.
In this way, all the necessary settings can be made in a minute.

Accurate Positioning - Pulse Mode
Pulse can be used to perform accurate positioning. With this, each step of the motor can be subdivided into another 128 partial movements
The path planning and output of the clock frequency are taken over by a higher-level controller.

Easy motion control - JOG or LOOP mode
If movements are to be carried out at a predefined speed at the "push of a button", this can be implemented with the JOG mode.
On the other hand, if a continuous movement with a predefined speed between two end positions is to be executed, the loop mode can be used for this.

Strong technique
The high supply voltage of up to 48 V ensures high motor speeds. The rated current of 4 A matched to the motor and the high peak current of 5 A result in powerful and dynamic movements.
Technical data
Downloads

Application Assistance

For questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH