Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Controller kit D9 for 3-axis-kinematics

Product information
  • Without connection cables
  • Set consists of 3x drylin D9
 
  • Can control stepper motors with up to 7A continuous current at supply voltage of up to 48V
  • Ready to use immediately
  • Easy control
  • Exact positioning
Product description
dryve motor control - Connect, select, control...
Precise positioning, endless movements, continuous end-to-end movements - simply defined with the new web-based control system for Room linear robot and 3-axis delta robot.
 
  • No software or app installation necessary
  • Quick commissioning
  • Compatible with numerous industrial controls (e.g. Siemens S7 / Beckhoff)
  • For stepper motors
  • Cost-effective
 
Immediately ready for use
The dryve motor control can be adapted to your needs by just a few dip switch settings.
So all necessary settings can be done in one minute.

Accurate positioning - Pulse Mode
Pulse mode can be used to perform precise positioning. With this, each step of the motor can be divided into another 128 partial movements.
The path planning and output of the pulse frequency are taken over by a higher-level controller.

Simple motion control - JOG or LOOP mode
If movements are to be executed with a predefined speed at the "push of a button", this can be implemented with the JOG mode.
If, on the other hand, a continuous movement with a predefined speed is to be executed between two end positions, the loop mode can be used for this purpose.

Powerful technology
The high supply voltage of up to 48 V ensures high motor speeds. The rated current of 7 A, which is matched to the motor, and the high peak current of 9.8 A produce powerful and dynamic movements.
Downloads

Application Assistance

For questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH