Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Stainless steel flat linear gantry | DLE-FG-0014 | Working area 1,000 x 1,000 mm

Product information
  • Payload up to 8.0 kg
  • Working area 1000 x 1000 mm
  • Degrees of freedom: 2
  • Speed: up to 0.5 m/s
  • Repeatability ± 0.8 mm
Optionally available
Product description
Robust and resistant even in high humidity
For high demands on cleanability, corrosion resistance and durability under adverse operating conditions due to stainless steel components.
  • Long service life in adverse environments
  • Insensitive to dust, dirt and moisture
  • Individual stroke up to 6 m
  • Plug & play solution with the igus® Robot Control
  • Less downtime
  • Low investment and fast ROI
Technical data

Application Assistance

For questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH