Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

iglide® Z, sleeve bearing, mm

  • Extremely long service life under extreme conditions, resistant to wear and impact even at high loads and temperatures
  • Excellent wear resistance especially with high loads
  • High thermal resistance
  • For extreme loads
Product description
iglide® Z | Extremely long service life under extreme conditions, resistant to wear and impact even at high loads and temperatures
 
  • Excellent wear resistance especially with high loads
  • High thermal resistance
  • For extreme loads
  • For high surface speeds
  • Resistant to edge loads
  • Lubrication and maintenance-free
  • Standard range from stock
Extremely high compressive strength coupled with high elasticity enables iglide® Z bearings to attain their prominent properties in association with soft shafts, edge loads and impacts. The bearings are at the same time suitable for temperatures up to +482 °F.
 
Typical application areas

Construction machinery
Machine tools
Textile manufacturing
Aviation
Glass manufacturing and processing

You will find plenty of additional application areas at our Industry solutions
 
 
When to use it?
  • For continuous temperatures up to +482 °F long-term or + 590°F short-term
  • When high wear resistance is required especially under high radial loads
  • For high surface speeds
  • For edge loading in connection with high surface pressures
When not to use?
  • For low loads and temperatures
  • When a cost-effective general purpose bearing is required
  • When electrically conductive bearings are needed

 
Use our filter options to find the most suitable product

Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.
Testing methods
 
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.
iglide® - assembling, gluing, machining
 
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Technical data
Accessories
Downloads

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH