iglide® H2 | Low-cost, for high temperatures - Can be used underwater
- Cost-effective
- Resistant to chemicals
- For high temperatures
- Lubrication and maintenance-free
In applications with the iglide® H2 bearings, economical aspects are in focus. It is the first time that it is possible to offer such a high-performance bearing for large volume applications with these technical advantages at such a low price: temperatures up to +392 °F, permitted surface pressure up to 110 N/mm2, and excellent chemical resistance. iglide® H2 bearings are self-lubricating and suitable for all movements.
Typical application areasAutomotive onboard and manufacturingYou will find plenty of additional application areas at our
Industry solutions When to use it?- For underwater use
- When a cost-effective bearing for high temperatures is required
- For applications with fuels, oils, etc.
- Resistant to chemicals
| When not to use?- When the highest wear resistance is required
- When vibration dampening is necessary
- When neither increased temperatures nor media contact occur
Use our filter options to find the most suitable product |
Tolerances and measurement systemThe installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.
Testing methods Assemblyiglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.
iglide® - assembling, gluing, machining
Certificates and standards