Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

iglide® D, flanged bearing, imperial

  • Low-cost material with silicone
  • Low coefficients of friction at high speeds
  • For low loads
  • Cost-effective
Product description
iglide® D | Low-cost material with silicone
 
  • Low coefficients of friction at high speeds
  • For low loads
  • Cost-effective
  • Vibration-dampening
  • Very low moisture absorption
  • Lubrication and maintenance-free
During the development process of iglide® D as a bearing material, high performance and a very low price were the top requirements. In particular, low coefficients of friction were needed at high speeds when running dry. This material containing silicone achieves excellently low friction values in dry operation and runs with virtually no stick-slip.
 
Typical application areas

[Link id="26"]
Model building
Furniture/industrial design
Fitness/physical therapy equipment

You will find plenty of additional application areas at our Industry solutions
 
 
When to use it?
  • When low coefficients of friction are needed
  • For high speeds
  • For low load
  • When a very cost-effective bearing is required
When not to use?
  • If high pressure occurs
  • When the part should be free of silicone
  • If temperatures are constantly higher than +194 °F

 
Use our filter options to find the most suitable product

Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.
Testing methods
 
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.
iglide® - assembling, gluing, machining
 
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Downloads

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH