Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

New products in 2024 in 3D printing

Laser-sintering material for high-temperature applications

iglide i230 PTFE-free SLS powder

The new iglide® i230 withstands long-term temperatures of up to 110°C (230°F). In addition, the material is 80% more wear-resistant than standard PA12. Compared to all laser-sintering materials from igus, iglide i230 also offers the highest flexural strength. The material is available in the shop and can now also be ordered in the 3D printing service in 5 to 10 days.
 
More information about iglide i230 in the material shop

ESD material for sensitive electronic components

iglide i9-ESD SLS powder with medium conductivity

With its electrical resistance of 10to 109ohms, the SLS powder is electrostatically dissipative while reducing the risk of unwanted discharge currents between sensitive electrical components. This makes it ideal for applications in the electronics and semiconductor industries. It is available as a material in the shop and in the 3D printing service in five to ten days.
 
More information about iglide i9-ESD in the material shop


More information about igus® 3D printing

Additive Manufacturing

Find out more about 3D printing with wear-resistant plastics at igus.
Learn more

3D Printing Materials

Discover our other abrasion-resistant plastics for industrial use.
Learn more
igus test laboratory

Rigorously Lab-Tested

3D printing materials made of iglide compared to PLA, ABS and other materials and manufacturing processes.

3D Printing Info Sheet

Receive information about the materials igus offers for 3D printing and data for each.

Learn more

The service life calculator for 3D printed gears

Now also available for iglide I8-ESD

iglide I8-ESD is an electrostatically discharging SLS material for long-lasting, abrasion-resistant 3D printed components. With the iglide gear service life calculator, you can quickly and for free determine the expected service life of 3D printed gears, made from iglide I8-ESD.
Learn more

Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH