Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

iglidur® i230, laser sintering material

  • Higher application temperature up to 110 °C
  • Highest flexural strength of 94 MPa at 20 °C
  • PFAS-free
  • Electrostatic dissipative (ESD)
Product description
Selective laser sintering (SLS) material: iglidur® i230

The iglidur i230 laser sintering powder stands out as another all-rounder material among the iglidur SLS materials. Unlike iglidur i3, however, it is designed for higher application temperatures and withstands long-term temperatures of up to 110° Celsius. Moreover, the material is 80 % more wear-resistant than PA12. Of all iglidur SLS materials, iglidur i230 offers the highest flexural strength and, in addtion, it has electrostatically dissipative (ESD) properties.

Good to know: iglidur i230 contains no PTFE and is therefore not affected by future PFAS regulations. You can find the corresponding PFAS test report in the "Downloads" tab.

When to use it?
  • When a PFAS-free material is required
  • If the application temperature is above 80 °C in the long term and at a maximum of 110 °C
  • If components with high mechanical strength (also structural components) are required
  • If components with ESD properties are required up to 110 °C application temperature

When not to use it?
  • If components with higher wear resistance at max. 80 °C application temperature are required (→ iglidur i3)
  • If components with ESD properties up to 80 °C application temperature are required (→ iglidur i8-ESD or iglidur i9-ESD)
  • For worm wheel applications (→ iglidur i6)
  • If the application requires a food-safe material (→ iglidur i6)
  • When components with higher elasticity are required (→ iglidur i10)
  • If the application temperature is higher than 110 °C in the long term (→ iglidur A350 or iglidur RW370)
Technical data
Downloads

Application Assistance

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH