Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

iglidur® i9-ESD, laser sintering material

  • Electrostatically dissipative (ESD), without interference currents in live parts
  • Contact resistance 106 – 109 Ohm x cm
  • Increased rigidity
  • Colour: black (continuous)
  • Can be processed on all SLS systems with and without CO2 laser
  • Also available in 3D printing service in 5 – 10 days
Product description
Selective laser sintering (SLS) material: iglidur® i9-ESD

The laser sintering powder iglidur i9-ESD has a electrical resistance of 106 to 109 Ohm. This makes it electrostatically dissipative (ESD), and at the same time reduces the risk of unwanted discharge currents between sensitive, electrical components. This makes it ideal for applications in the electronics and semiconductor industries, and especially for electronic connectors.

When to use it?
  • When antistatic components with medium conductivity are needed
  • For applications under water or with high humidity
  • When components with high stiffness are required
  • When black components are required
When not to use it?
  • If I need ESD parts with better conductivity (→ iglidur i8-ESD)
  • For worm wheel applications (→ iglidur i6)
  • If the application requires a food grade material (→ iglidur i6)
  • If the application temperature is higher than 80°C in the long term (→ iglidur i230)
Technical data
Downloads

Application Assistance

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH