Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

System E6 cable carriers: product overview

System E6 cable carriers offer numerous advantages besides a long life cycle. It operates extremely quietly with minimal vibrations, and the innovative design minimizes the polygon effect, which occurs during the rolling motion of a standard-design cable carrier. The ultra-low noise levels have been confirmed in a report from the Rheinland Inspection Agency.
Low noise System E6 cable carrier A TÜV test conducted in May 2002 certified a value of 46dB(A) at 6.56 ft/s with Series E6-52-100-0.
E6 cable carrier System E6: To close, press and click into position.
cable carrier E-Tube®: Remove lids by prizing open with a screwdriver.

Shop System E6

Snap-open along both sides

Ready to ship within 3 working days E6-29

Inner height hi: 1.14 (29 mm)
Inner widths Bi: 1.18 - 4.72 (30 - 120 mm)
bending radii R: 2.17 - 5.91 (55 - 150 mm)
Pitch: 0.87 (22 mm)

E61-29

nner height hi: 29 mm
Inner widths Bi: 30 - 120 mm
bending radii R: 55 - 150 mm
Pitch: 22 mm

E6-35

Inner height hi: 1.38 (35 mm)
Inner widths Bi: 1.18 - 4.72 (30 - 120 mm)
bending radii R: 2.17 - 2.95 (55 - 100 mm)
Pitch: 0.98 (25 mm)

Ready to ship within 3 working days E6-40

Inner height hi: 1.57 (40 mm)
Inner widths Bi: 1.57 - 11.81 (40 - 300 mm)
bending radii R: 2.48 - 7.87 (63 - 200 mm)
Pitch: 1.09 (27.8 mm)

Ready to ship within 3 working days E6-52

Inner height hi: 2.05 (52 mm)
Inner widths Bi: 1.57 - 11.81 (40 - 300 mm)
bending radii R: 2.95 - 9.84 (75 - 250 mm)
Pitch: 1.18 (30 mm)

Ready to ship within 3 working days E6-62

Inner height hi: 2.44 (62 mm)
Inner widths Bi: 1.97 - 15.75 (50 - 400 mm)
bending radii R: 4.53 - 13.78 (115 - 350 mm)
Pitch: 1.97 (50 mm)

Ready to ship within 3 working days E6-80L

Inner height hi: 3.15 (80 mm)
Inner widths Bi: 1.97 - 23.62 (50 - 600 mm)
bending radii R: 5.91 - 17.72 (150 - 450 mm)
Pitch: 2.56 (65 mm)

Ready to ship within 3 working days E6-80

Inner height hi: 3.15 (80 mm)
Inner widths Bi: 1.97 - 23.62 (50 - 600 mm)
bending radii R: 5.91 - 17.72 (150 - 450 mm)
Pitch: 2.56 (65 mm)

E-Tube, lid removable on both sides

R6-29

Inner height hi: 1.10 (28 mm)
Inner widths Bi: 1.18 - 4.72 (30 - 120 mm)
bending radii R: 2.17 - 5.91 (55 - 150 mm)
Pitch: 0.87 (22 mm)

R6-40

Inner height hi: 1.57 (40 mm)
Inner width Bi: 2.44 (62 mm)
bending radii R: 2.48 - 7.87 (63 - 200 mm)
Pitch: 1.09 (27,8 mm)

Ready to ship within 3 working days R6-52

Inner height hi: 2.05 (52 mm)
Inner widths Bi: 1.57 - 11.81 (40 - 300 mm)
bending radii R: 2.95 - 9.84 (75 - 250 mm)
Pitch: 1.18 (30 mm)

Features and benefits:

Extreme low-noise operation - 37 dB(A) depending on the speed

Snap-open along the inner or outer radius

Some types available as enclosed tubes

For high speeds and high accelerations

Modular design, can be shortened or lengthened at any point

Minimal vibrations

High stability and tensile strength

Various interior separation options available

KMA mounting brackets available with integrated strain relief

E6 adapter link for gliding applications minimizes excess lengths in end positions

Quick and easy assembly

Typical applications:

Cleanroom

Printing machines

Material handling

Robotics

Machine tools

Measuring equipment

Semiconductor industry

Medical technology

Electronics

General machinery

e-chain® Product Selector

Quickly find the best e-chain® cable carrier for your application. Simply enter your parameters and you'll be supplied with a list of chains that will work.

Assembly instructions

How to assemble System E6 cable carriers.

Application examples

Different application examples using E6 cable carriers from various industries all around the world


Ready to ship within 3 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH