drylin® N low-profile linear slides

lightweight, space-efficient and cost-effective

  • available in 4 different sizes
  • quiet operation
  • self-lubricating and maintenance-free
  • corrosion resistant
  • clamps and end caps available
  • available as linear actuator (SLN)
To the drylin® N shop

drylin® N low-profile linear slides for small installation spaces

drylin® N low-profile linear slides consist of profile rails and die-cast or plastic carriages. The self-lubricating sliding elements are made of high-performance iglide® polymers. Designed for applications with very limited installation space, their height is as low as 6 to 12 mm (0.24 to 0.47 inches). Pre-loaded versions available to both define the drive force and reduce noise from vibrations.
drylin® N low-profile guide rails for linear applications with compact installation space

Guide rails

  • heights available: 6 mm (0.24”), 9.5 mm (0.37”), 12 mm (0.47”)
  • widths available: 17 mm (0.67”), 27 mm (1.1”), 40 mm (1.57”), 80 mm (3.15”)
  • clear anodized aluminum, black anodized aluminum for anti-reflection
  • no cutting charges
  • available with or without mounting holes
Buy drylin® N low-profile guide rails
drylin® N carriages for linear applications with compact installation space

Carriages

  • Materials available: 
    • high-performance iglide® polymers
    • zinc casting with clip-on or overmolded plastic liner
    • zinc die-casting with thread hole
    • pre-loaded prism slide available               
Buy drylin® N carriages
drylin® N Accessories icon

Accessories

Purchase Accessories here

Why choose drylin® N low-profile linear slides?

Miniature linear guides for small installation spaces

Wear-resistant

in harsh environments
Durable

Durable

higher shock loads than ball bearings
Corrosion Resistant

Corrosion resistant

available in 316 stainless steel
Lightweight

Lightweight

reduce weight by up to 75%
self-lubricating

Self-lubricating

no external lubrication
quiet

Quiet operation

four times quieter than ball bearings

drylin® T miniature guide rail assembly

Linear rails with a compact design in 4 installation sizes

drylin® T miniature guide rail assemblies also offer low-profile dimensions at a 40% higher load bearing capacity (up to 315 lbf (1,400 N) than drylin® N assemblies.
drylin® T miniature guide
drylin® T miniature guide

Applications

drylin® N low-profile rail assemblies are available in various rail heights and widths and are suitable for installation in tight spaces. High-performance materials and an efficient, simple design were used for these low-cost assemblies, suitable for a wide variety of industrial applications.

Learn more about drylin® N low profile guide rail assemblies

drylin® linear guides expert

A customized drylin® N low-profile guide system for your linear application in only 5 steps.
Configure drylin® N

Tested!

More than 500 drylin® tests annually in the 41,200 sq. ft. test laboratory
Learn more about the test lab

FAQ: Frequently Asked Questions

  • What material options are available for drylin® N low-profile linear slides?

    drylin® N guide rails are made of 6060-T66 or 6063-T6 aluminum. They are available in standard clear-anodized or black-anodized options. Custom colors and anodizing after machining is possible depending on volumes. They are also available with or without holes. drylin® N carriages are either all polymer (iglide® J) with brass fastener fittings, or as polymer (iglide® J or J200) guides either clipped or over-molded on a zinc die-cast carriage. Size 27 is also available with a 304SS carriage.

  • What are the lengths of drylin® N low-profile rails?

    drylin® N rails are stocked standard in North America at either 3650mm (12ft), 2,000mm (6.56ft), or 4,000mm (13.12ft) lengths, depending on the size. These are cut to length to the nearest whole millimeter on a chop saw with a length tolerance of +/- 2mm.

  • Is custom machining available?

    igus® does provide custom machining of drylin® N systems. Custom solutions can be configured using our online configurator tool. If your part cannot be configured with the tool, please send us a drawing for internal review and quoting.

  • How do I size my low-profile system? How long will it last? What are the load and speed limits?

    igus® has unique online configuration tools to assist in selecting the best size system for your application needs. The configuration tools use thousands of hours of real-world testing from our test lab in Germany. We provide information including required drive force and safety factors of the system, as well as lifetime expectancy of our liners.

  • What are common industries for drylin® N low-profile linear slides?

    drylin® N is commonly found in lab automation machineryaircraft and marine interiors, vending machines and kiosks, furniture, and many other industries demanding a small installation space.

  • Are there telescopic rail options?

    There are several series of drylin® telescopic systems including: low-cost all-polymer systems, standard aluminum series (27mm and 60mm wide), prism-guide series for guaranteed precision and holding forces, and a heavy-duty series capable of loads up to 25kg (55lbf). These are most suited for manual applications and require no external lubrication.

  • Are there PTFE-free or other material options that meet REACH and RoHS-3 criteria?

    drylin® N prism guides and telescopic systems are available in PTFE-free REACH and RoHS options. Contact igus® for more information.

  • What carriage design options are available?

    drylin® N is available with pre-loaded parts including a prism rail system (which also comes in black anodized aluminum), carriage clamps, as well as telescopic options.

  • What is a prism rail? And why would someone use 'stop-motion'?

    The dry-running drylin® N preload prism slides are designed to offer a consistent friction force with the removal of clearance. There are several preloads available which guarantee holding forces from 0.5N (0.11lbf) to 16N (3.6lbf) depending on size. This allows precisely controlled adjustment without any stick-slip effect. They are especially ideal for moving monitors, head rests, and other parts into position without the fear of back-driving. Detents are available on certain series.

  • What sizes are available?

    Standard drylin® N systems are available in profile widths of 17mm, 27mm, 40mm, and 80mm. The assembly heights range from 6mm (size 17), 9.5mm (size 27 and 40), to 12mm (size 80).

  • How do I mount to drylin® N carriages and align rails?

    Most drylin® N carriages are offered with a clearance hole or a threaded mounting feature (such as a boss) for attachment. drylin® N rails should be aligned using the following guide: Aligning Rails 101.

  • Can igus® parts be interchanged with my current system?

    A: Yes, in most cases igus® products can be easily retrofitted to replace up and running systems. Our drylin® T and R are often used as a direct replacement recirculating ball bearings systems, and even drylin® W has a cross-reference option.



Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH