- Particularly low wear in heavy-duty areas
- Up to 3.5 times more wear-resistant than igutex® TX1
- Good coefficient of wear and therefore a long service life
The new igutex®TX2 plain bushings were developed for use in particularly highly loaded bearing locations. Due to its incorporated solid lubricants, the high-strength, wound structure ensures a low-friction and maintenance-free operation - entirely without external lubrication. Where injection-moulded plain bearings fail due to extreme mechanical loads, wound bushings display their strengths. The extremely strong filament allows for maximum resistance with its special, interwoven design. At the same time, no additional grease lubrication is required thanks to the incorporated lubricants.
igutex® TX2 fabric bushings are particularly well-suited for agricultural machines and vehicles, the construction industry and mining. Wherever there are high loads, and corrosion-free and dirt-resistant bearings are required.
Typical application areas Agriculture equipmentConstruction machineryHeavy machinery / plant construction You can find further applications here:
Industry solutions When to use it?- When very high permanent static loads occur
- For highly loaded pivoting movements
- When not only high loads but also high temperatures and media resistance are required
| When not to use it?- When loads of far less than 100MPa occur
iglide® G300, sleeve bearing, mm iglide® Q2, sleeve bearing, mm iglide® Q, sleeve bearing, mm - For rotational movements during continuous operation
iglide® L280, sleeve bearing, mm iglide® Z, sleeve bearing, mm iglide® G300, sleeve bearing, mm - For high-temperature applications with average load levels
iglide® T500, sleeve bearing, mm iglide® J350, sleeve bearing, mm iglide® H, sleeve bearing, mm
|
Use our filter options to find the most suitable product Tolerances and measuring systemThe installation height and tolerances of igutex® plain bearings are dependent on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be designed with a minimal bearing clearance. The rule of thumb for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods Assemblyigutex® plain bearings are press-fit bearings. The inner diameter adjusts only after press-fitting into the correctly toleranced housing hole. The press-fit interference can be up to 2% of the inner diameter. This ensures that the bearing is securely press-fitted. Axial or radial movements in the housing are also prevented in this way.
iglide® - assembling, gluing, machining