Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

The E4/Light Cable Carrier is Lightweight & Cost-effective

System E4/light features smaller side links and thinner crossbars when compared to standard E4 cable carriers. It's cost effective, lightweight, and still offers a large interior space for multiple cables and hoses. E4 Light works especially well in unsupported, short-travel applications and vertical hanging or standing travels.
E4/light cable carrier E4/light: smaller side links and thinner crossbars.
Opening E4/light cable carriers Push down on the groove of the crossbar with a screwdriver and prize open.
vertical mount cable carrier Press vertically on the groove of the lid / bottom with a screwdriver and prize it up.

Shop E4/Light below:

With crossbars every link, snap-open along both sides - For specially demanding applications

Ready to ship within 2 working days Series 14040

Inner height hi: 2.2 (56 mm)
Inner widths Bi: 1.97 - 23.62 (50 - 600 mm)
bending radii R: 5.31 - 19.68 (135 - 500 mm)
Pitch: 3.58 (91 mm)

Ready to ship within 2 working days Series 14240

Inner height hi: 2.44 (62 mm)
Inner widths Bi: 1.97 - 15.75 (50 - 400 mm)
bending radii R: 5.31 - 19.68 (135 - 500 mm)
Pitch: 3.58 (91 mm)
Series 14550

Series 14550

Inner height hi: 70 mm
Inner widths Bi: 50 - 600 mm
Bending radii R: 150 - 600 mm
Pitch: 91 mm

Ready to ship within 2 working days Series 15050

Inner height hi: 3.15 (80 mm)
Inner widths Bi: 1.97 - 23.62 (50 - 600 mm)
bending radii R: 5.91 - 19.68 (150 - 500 mm)
Pitch: 3.58 (91 mm)

Series 15250

Inner height hi: 86 mm
Inner widths Bi: 50 - 600 mm
Bending radii R: 150 - 500 mm
Pitch: 91 mm

Ready to ship within 2 working days Series 1640

Inner height hi: 4.41 (112 mm)
Inner widths Bi: 4.92 - 23.62 (125 - 600 mm)
bending radii R: 7.87 - 23.62 (200 - 600 mm)
Pitch: 5.63 (143 mm)

With crossbars at every other link, snap-open along both sides - For almost all applications

Ready to ship within 2 working days Series 14140

Inner height hi: 2.2 (56 mm)
Inner widths Bi: 1.97 - 23.62 (50 - 600 mm)
bending radii R: 5.31 - 19.68 (135 - 500 mm)
Pitch: 3.58 (91 mm)

Ready to ship within 2 working days Series 14340

Inner height hi: 2.44 (62 mm)
Inner widths Bi: 1.97 - 15.75 (50 - 400 mm)
bending radii R: 5.31 - 19.68 (135 - 500 mm)
Pitch: 3.58 (91 mm)
Series 14650

Series 14650

Inner height hi: 70 mm
Inner widths Bi: 50 - 600 mm
Bending radii R: 150 - 600 mm
Pitch: 91 mm

Ready to ship within 2 working days Series 15150

Inner height hi: 3.15 (80 mm)
Inner widths Bi: 1.97 - 23.62 (50 - 600 mm)
bending radii R: 5.91 - 19.68 (150 - 500 mm)
Pitch: 3.58 (91 mm)
Series 15350

Series 15350

Inner height hi: 86 mm
Inner widths Bi: 50 - 400 mm
Bending radii R: 150 - 600 mm
Pitch: 91 mm

E-Tube, snap-open along both sides - completely closed, excellent cable protection

Ready to ship within 2 working days Series R18840

Inner height hi: 2.2 (56 mm)
Inner widths Bi: 2.95 - 18.19 (75 - 462 mm)
bending radii R: 5.91 - 19.68 (150 - 500 mm)
Pitch: 3.58 (91 mm)
Series R19050

Series R19050

Inner height hi: 70 mm
Inner widths Bi: 50 - 600 mm
bending radii R: 200 - 600 mm
Pitch: 91 mm

Ready to ship within 2 working days Series R19850

Inner height hi: 3.15 (80 mm)
Inner widths Bi: 2.95 - 18.19 (75 - 462 mm)
bending radii R: 7.87 - 19.68 (200 - 500 mm)
Pitch: 3.58 (91 mm)

Ready to ship within 2 working days Series R1608

Inner height hi: 4.41 (112 mm)
Inner widths Bi: 7.87 - 15.75 (200 - 400 mm)
bending radii R: 9.84 - 23.62 (250 - 600 mm)
Pitch: 5.63 (143 mm)


Assembly tool for E4-series

Easily open and close E4 Series energy chains. Save time and reduce costs

Features and benefits:

Lightweight

Optimized ratio of interior and exterior dimensions

Cost effective

Numerous interior separation options

Wide range of modular accessories

Narrow outer links

Maximum travel: 1,312 feet

Typical applications:

Machine tools

Material handling

Stone-cutting machines

Woodworking machinery

Machinery, in general

Vehicles

Construction equipment

Limited long travel applications

esd
ESD: with special material igumid ESD (available upon request)


Side-mounted, unsupported applications possible



High torsional rigidity

 

e-chain® Product Selector

Quickly find the best e-chain® cable carrier for your application. Simply enter your parameters and you'll be supplied with a list of chains that will work.

Assembly instructions

How to assemble System E4/light cable carriers.

Application examples

Different application examples using E4/light cable carriers from various industries all around the world.


Ready to ship within 2 working days

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH