Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

readychain® news 2021


Plug-in e-chain® ...

... Make your energy chain ready to plug & play

plug-in e-chain
Tech up:
  • Simplest fastening in your application
  • Integrated strain relief and seal

Cost down:
  • Save 80% assembly time
  • Optimised ready-to-install assemblies
  • For service: unplug it, plug it back in, done

  
News 2021: readychain® plug-in e-chain

readychain® snap-on carrier ...

... Expand your modular interface quickly & flexibly

snap-on carrier
Tech up:
  • Simply attach other plug-in points on the interface
  • All transfer products in one central location

Cost down:
  • Click and hold
  • Tool-free installation

  
News 2021: readychain® snap-on carrier

AIDA extension cables

Ready-to-connect AIDA extension cables for automation

AIDA extension cables
Tech up:
  • 50% reduced assembly effort due to push-pull technology
  • Existing robot systems and interfaces can be extended flexibly with the thoroughly tested cable extensions
Cost down:
  • Different cable qualities and price classes: you use the cable with the best price-performance ratio in your robot application
Go to the AIDA extension cables

Harnessed Single Pair Ethernet

Simple and secure data communication to your system

readycable Single Pair Ethernet
Tech up:
  • Energy chain-compatible Ethernet communication for the entire plant
  • 25% thinner such as CAT5e, with the same data transmission rate
Cost down:
  • 25% smaller bend radius compared to CFBUS.PUR.045
  • 20% cost savings compared to CAT5e cable (CFBUS.PUR.045)
  • Time saving because ready to connect
Go to readycable Single Pair Ethernet

Plug-in connector sets

Original M8/M12 service packs from Binder directly from stock

Plug-in connector sets
Tech up:
  • Reliable connection technology
  • Excellent strain relief
Cost down:
  • No minimum order charges or minimum order quantity
  • Reduction in number of suppliers
Go to Binder plug-in connector

Bosch Rexroth EPLAN macros

... Design 50% faster ...

Bosch Rexroth EPLAN macros
Tech up:
  • Automatic  generation of cable plan, parts list and further design documents in CAE system 
  • 7 qualities per cable directly available in EPLAN
Cost down:
  • Reduce design time by 50% with ready-to-use EPLAN macros
  • Designed digitally & can be ordered online immediately
Go to Bosch Rexroth EPLAN macros

readycable Siemens hybrid cables with OCC

... Save installation space and reduce construction costs ...

readycable Siemens hybrid cables with OCC
Tech up:
  • Installation space and weight: only one cable for power and data
  • Automatic  generation of cable plan, parts list and further design documents in CAE system
Cost down:
  • Order online with manufacturer number
  • Reduced stock-keeping: in 24 hrs from stock for just-in-time delivery
Go to Siemens hybrid cables

News overview cables

USP picture

News overview energy chains

e-chain news

News overview smart plastics

news smart plastics


Application Assistance

For further questions or product information, please contact:

Photo
Scott Parker

Sales and Product Manager, e-chain®

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH