Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

News 2020 - igubal® spherical bearings


Metal rod ends for greater loads

Steel rod ends with iglide® J bearing ring

Metallic housing with self-lubricating bearing shell and spherical ball made of stainless steel enable further applications in the area of higher loads.
Learn more

Cast iron flange and pillow block bearings without lubrication

Solid, maintenance-free steel housing

Solid steel housing with maintenance-free iglide® J plastic spherical ball.
Learn more

igubal® removable angled joints

Now also in M8 and M10

Dimensional range addition of proven angle joints with removable ball stud.
Learn more

igubal® GPZM double joints

Sealed against dirt

Flexible housing material and large undercut increase the resistance to dirt.
Learn more
igubal® spherical cap

iglide® J spherical cap for control arms

Reduce costs by eliminating lubricants

High loads and long service life with the igubal® spherical cap. Customised dimensions available.
Learn more
igubal® solar pillow block bearings

Solar pillow blocks for square tubes

Now also available for edge length 100x100

Dimensional range addition of proven ESQM pillow blocks bearings.
Learn more
igubal® interchangeable spherical ball

Low-cost interchangeable spherical balls of iglide® J4

Pillow block bearings and fixed flange bearings with sheet metal housing – now for even less

Available immediately for Ø 20, 25, and 30mm for pillow block and fixed flange bearings.
Learn more

Application Assistance

For further questions or product information, please contact:

Photo
Preston Souza

Product Manager - Startups Business Units

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH