180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Self-lubricating, maintenance-free
Suitable for rotating, oscillating and linear movements
Corrosion resistant
High compressive strength
Lightweight
iglide® L280 (standard) - extreme wear resistance
iglide® R - low cost, low friction values
iglide® T500 - for high temperatures, resistant to chemicals
iglide® J and iglide® J4 - low friction values, low moisture absorption
iglide® UW for underwater applications
When you need a maintenance-free material
When you need high compressive strength
When you need high elasticity
When temperatures are over +482°F
When dimensions over 50 mm are needed
When you have rotational speeds in excess of 100 fpm