180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
The drylin® HTS line of lead screw-driven actuators are guided by precision ground support shafts, available in multiple aluminum and steel alloys. Unlike our SLW line of linear screw-driven actuators, the HTS products are available from size 8mm shaft diameter, to the large high-capacity 30/40/50mm shafts. From the standard, lightweight machined aluminum housings, to the highly corrosion and resistant 300-series stainless the HTS series offers high performance. The shaft guides are clean and self-lubricating, and allow dirt and debirs to apss through the system without build up. The HTS products also offer a complete configurator, allowing customers to add machined lead screw features, accessories like motors, as well as instantly get a 2D drawing and a 3D model, and the ability to order online.
Monday to Friday from 8 am - 5 pm
24h