triflex® R energy chain designed for robot cable management

triflex® R (R for "round") is the third generation of multi-axis energy chains from igus®. The multi-axis energy supply system triflex® R has been specially developed for the sophisticated 6-axis robotic applications in harsh industrial environments. Some of the important design features are: Fiber rod option for the partial reinforcement of the triflex® R, approximately +/- 10° .Torsion per chain link, high tensile strength through ball-and-socket joint. More than 100 components have been made available meanwhile in the triflex® R product range, so that all requirements can be covered from large welding robots up to the small pallet robots. triflex® R has received the iF design award.
TRC TRC (the 'C' stands for 'Closed'): This enclosed version protects cables from dirt and hot, flying debris.
triflex r Simplest installation and dismantling through the ball-and-socket system
TRE TRE ('E' stands for E-Z version): Easily push cables in through the flexible opening featured along the length of the cable carrier.

TRE - triflex® R, "easy" design for the quick insertion of cables

TRE-B

TRE-30

Inner height Bi 1: 12 mm
Inner height Bi 2: 10 mm
Bending radius R: 50 mm
Pitch: 11.3 mm

TRE-125

Inner height Bi 1: 43,3 mm
Inner height Bi 2: 43,3 mm
Bending radius R: 182 mm
Pitch: 44,6 mm
 

Assembly instruction

Instructions for the joining, separating and filling of the triflex® R - TRE-B version.

TRE-40-B

Inner height Bi 1: 15 mm
Inner height Bi 2: 13 mm
Bending radius R: 58 mm
Pitch: 13.9 mm

TRE-50-B

Inner height Bi 1: 18,8 mm
Inner height Bi 2: 16,2 mm
Bend radius R: 80 mm
Pitch: 17,4 mm

TRE-60-B

Inner height Bi 1: 22,5 mm
Inner height Bi 2: 19,5 mm
Bending radius R: 87 mm
Pitch: 20,4 mm

TRE-70-B

Inner height Bi 1: 28 mm
Inner height Bi 2: 24 mm
Bending radius R: 110 mm
Pitch: 25,6 mm

TRE-85-B

Inner height Bi 1: 33 mm
Inner height Bi 2: 28 mm
Bending radius R: 135 mm
Pitch: 30,6 mm

TRE-100-B

Inner height Bi 1: 37,5 mm
Inner height Bi 2: 32,5 mm
Bending radius R: 145 mm
Pitch: 34,5 mm

Standard mounting brackets

For TRC / TRE / TRL. Also possible with strain reliefs and as intermediate connection.

Light mounting bracket

Standard for the TRL version. Also compatible with TRC / TRE; possible with strain reliefs and as intermediate connection.

Assembly tool triflex® R B-version

Assembly tool for disassembly of triflex® R B-version

TRC - triflex® R, closed design

TRC

TRC-30

Inner height Bi 1: 12 mm
Inner height Bi 2: 10 mm
Bending radius R: 50 mm
Pitch: 11.3 mm

TRC-40

Inner height Bi 1: 15 mm
Inner height Bi 2: 13 mm
Bending radius R: 58 mm
Pitch: 13,9 mm

Installation instructions

Instructions for the joining and separating of the triflex® R - TRC.

TRC-50

Inner height Bi 1: 18.8 mm
Inner height Bi 2: 16.2 mm
Bending radius R: 80 mm
Pitch: 17.4 mm

TRC-60

Inner height Bi 1: 22,5 mm
Inner height Bi 2: 19,5 mm
Bending radius R: 87 mm
Pitch: 20,4 mm

TRC-70

Inner height Bi 1: 28 mm
Inner height Bi 2: 24 mm
Bending radius R: 110 mm
Pitch: 25,6 mm

TRC-85

Inner height Bi 1: 33 mm
Inner height Bi 2: 28 mm
Bending radius R: 135 mm
Pitch: 30,6 mm

TRC-100

Inner height Bi 1: 37.5 mm
Inner height Bi 2: 32.5 mm
Bending radius R: 145 mm
Pitch: 34.5 mm

TRC-125

Inner height Bi 1: 43,3 mm
Inner height Bi 2: 43,3 mm
Bending radius R: 182 mm
Pitch: 44,6 mm

Standard mounting bracket

For TRC / TRE / TRL. Also possible with strain reliefs and as intermediate connection.

Light mounting bracket

Standard for the TRL version. Also compatible with TRC / TRE; possible with strain reliefs and as intermediate connection.

TRCF - triflex® R, the light alternative with snap-open chain links

TRCF

TRCF-65

Inner height Bi 1: 22.3 mm
Bending radius R: 100 mm
Pitch: 23.1 mm

TRCF-85

Inner height Bi 1: 30 mm
Bending radius R: 135 mm
Pitch: 30.6 mm

Installation video

Instructions for joining, separating and filling triflex® R - TRCF.

TRCF-100

Inner height Bi 1: 34,3 mm
Bending radius R: 145 mm
Pitch: 34,5 mm

Standard mounting bracket

For TRC / TRE / TRL. Also possible with strain reliefs and as intermediate connection.

Light mounting bracket

Standard for the TRL version. Also compatible with TRC / TRE; possible with strain reliefs and as intermediate connection.

TRL - triflex® R, the easy alternative with "easy" design

TRL-30

Inner height Bi 1: 12 mm
Inner height Bi 2: 10 mm
Bending radii R: 50 mm
Pitch: 11,3 mm

TRL-40

Inner height Bi 1: 15 mm
Bending radius R: 58 mm
Pitch: 13.9 mm

Installation instructions

Instructions for the joining, separating and filling of the triflex® R - TRL.

TRL-60

Inner height Bi 1: 23 mm.
Bending radius R: 87 mm.
Pitch: 20.4 mm

TRL-70

Inner height Bi 1: 28 mm
Bending radius R: 110 mm
Pitch: 25.6 mm

TRL-100

Inner height Bi 1: 38 mm
Bending radius R: 145 mm
Pitch: 34.5 mm

Standard mounting brackets

For TRC / TRE / TRL. Also possible with strain reliefs and as intermediate connection.

Light mounting bracket

Standard for the TRL version. Also compatible with TRC / TRE; possible with strain reliefs and as intermediate connection.

TRLF - triflex® R, the light alternative with snap-open chain links

TRLF-65

Inner height Bi 1: 24.4 mm
Bending radius R: 100 mm
Pitch: 23.1 mm

TRLF-85

Inner height Bi 1: 32,8 mm
Bending radius R: 135 mm
Pitch: 30,6 mm

Assembly instruction

Instructions for the joining, separating and filling of the triflex® R - TRLF.

TRLF-100

Inner height Bi 1: 38 mm
Bending radius R: 145 mm
Pitch: 34,4 mm

TRLF-125

Inner height Bi 1: 46.8 mm
Bend radius R: 182 mm
Pitch: 44.1 mm

Standard mounting brackets

for TRC / TRE / TRL. Also possible with strain reliefs and as intermediate connection.

Light mounting bracket

Standard for the TRL version. Also compatible with TRC / TRE; possible with strain reliefs and as intermediate connection.

triflex® R retraction systems

For supplying energy to robots

triflex®

Four triflex® R retraction system versions available from stock

RSP

Pneumatic retraction system

Prevent creation of loops on robot axis with continuously adjustable retraction force.

RS

Modular retraction system

For robots with medium to high payload.

RSE linear

Linear, cost-effective retraction system

triflex® RSE offers extremely simple linear retraction without bends, spring rods or deflection rollers.

RSE

Cost-effective retraction system with deflection

Specially customized for robots with small to medium payload.

triflex® R accessories:

Fiber rod modules

Intelligent problem solution through directed pretension.

Universal assembly kit

Offers the potential to mount the fiber rod module in the desired position on the robotic arm.

Strain reliefs for large cross sections

Secure mounting also in the use of cables with large cross section.

Gliding feed-through

Available with and without swivel bearing

Protectors

Well protected in extreme applications.

Heat shield

Protection against weld and metal spills up to 1,112°F
UR clips

UR clips

triflex® R connections for "Universal Robots"

CF Robot special cables

Special cables for long service life in robotic applications.
Disassembly tools

Disassembly tools

Disassembly tools for triflex® TRE (B version) and TRCF.

Especially for axis 7 of robots

PUR outer jacket

Shielded

Oil and coolant-resistant

Hydrolysis and microbe-resistant

PVC and halogen-free

Notch-resistant

Flame retardant


Application examples

Interesting applications from a variety of industrial sectors

Configure interior separation

Define cables, select chain and configure interior separation. Now also for all triflex® R series!

e-chains® robot equipment configurator

Equipment support for various types of robots. Simplified ordering of complete systems.



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH