Lead Screw-Driven Actuators with Shafts: HTS/HTSP

The drylin® HTS line of lead screw-driven actuators are guided by precision ground support shafts, available in multiple aluminum and steel alloys.  Unlike our SLW line of linear screw-driven actuators, the HTS products are available from size 8mm shaft diameter, to the large high-capacity 30/40/50mm shafts.  From the standard, lightweight machined aluminum housings, to the highly corrosion and resistant 300-series stainless the HTS series offers high performance.  The shaft guides are clean and self-lubricating, and allow dirt and debirs to apss through the system without build up.  The HTS products also offer a complete configurator, allowing customers to add machined lead screw features, accessories like motors, as well as instantly get a 2D drawing and a 3D model, and the ability to order online.

Benefits:

  • Lower cost than ball bearing actuators
  • Dry-running self-lubricating bearings and lead screw nuts
  • Shaft guides allow dirt to fall away form the system easily
  • Multiple shaft materials form low weight aluminum, to deflection-resistant steel and stainless alloys
  • Various lead screw leads available
  • Accessories like motors, hand wheels, sensors and more
Use the Screw Driven Actuator (HTS) Configurator

Shop Lead Screw Driven Actuators with Shafts

HTS - standard

HTS - Standard Carriage Length

  • From 8mm to 30mm guide shafts
  • For speeds up to 100 rpm
  • 300 Series Stainless version available
Shop HTS - Standard Carriage Length
HTS-BB - high speeds & precision

HTS-BB - For motorized applications

  • Ball bearing lead screw applications
  • For speeds up to 1,500 rpm (depending on load/length)
  • Multiple lead screws, nut materials and housing materials available
Shop HTS-BB - For motorized applications
HTSC - Compact Carriage

HTSC - Compact Carriage

  • From 12mm to 50mm shaft guides
  • Can be outfitted with ball bearing lead screw supports
  • Includes our highest load-rated tables
Shop HTSC - Compact Carriage
HTSS - With High Helix Lead Screw

HTSS - With High Helix Lead Screw

  • Multiple hi-pitch leads available
  • For faster format adjustments
  • Ideal for applications under 100 rpm
Shop HTSS - With High Helix Lead Screw
HTS-PL - For Reduced Axial and Radial Clearance

HTS-PL - For Reduced Axial and Radial Clearance

  • Constant spring preloaded nut for axial play reduction
  • Radial clerance can be adjsuted for application requirements
  • Compact and lightweight
Shop HTS-PL - For Reduced Axial and Radial Clearance
HTS-ZB - High-Helix with Zero-Backlash Nut

HTS-ZB - High-Helix with Zero-Backlash Nut

  • High precision axial motion
  • Available in 8 and 12mm shaft diameters
  • Multiple lead screws available
Shop HTS-ZB - High-Helix with Zero-Backlash Nut
HTS- with Hygienic Design

HTS- with Hygienic Design

  • Ideal for easy-cleaning in high-pressure washdowns
  • FDA-compliant ploymer bearings and nuts
  • All stainless-steel housing and shafts
Shop HTS- with Hygienic Design
HTS-FF - for horizontal applications

HTS-FF - for horizontal applications

  • With quick release mechanism
  • Precise and quick adjustment
  • Self-locking lead screw nut
Shop HTS-FF - for horizontal applications
HTS-HX Actuator

HTS-HX: XY Slide Table

  • Low-cost, two-axis travel
  • Compact
  • Available with adjustable radial and axial clearance
Shop HTS-HX: XY Slide Table

Application examples


Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH