DryLin® W - Linear guide for almost unlimited leeway in design

DryLin® W - profile guides

The DryLin® W profile guides constitutes a cost-efficient pre-assembled system. The design allows extremely high flexibility in design and a simple installation by the application of individual or double rails Hard-anodized aluminum is used as rail material and provides for the best friction and wear results by profile guides. The exclusion of lubrication also makes the system extremely insensitive to dirt and because of the cleanness it it is well-suited for applications in clean and hygienic environments too.
DryLin W

DryLin® W - Advantages

Dirt-resistant

Weight saving

Self-lubricating

High speed

Silent and light weight

DryLin® W - technical properties

The technical properties of the DryLin® W profile guide system

DryLin® W - configuration

Find the right profile guide system in 4 simple steps with the system and life calculation.

Delivery program:

DryLin® W rail guides

Single rail and housing bearing - round

Sizes: 10 mm, 16 mm, 20 mm and 25 mm

Single rail and housing bearing - angular

Sizes: 6 mm, 10 mm, 16 mm and 20 mm

Double rail, round

Sizes: 10 mm (rail width 40 mm, 74 mm and 120 mm), 16 mm (rail width 58 mm), 20 mm (rail width 82 mm) and 25 mm (rail width 120 mm)

Double rail, square

Sizes: 06 mm (rail width 30 mm), 10 mm (rail width 40 mm and 74 mm) and 16 mm (rail width 58 mm)

WSX high profile rail

Available in 4 installation sizes
wsx

The first DryLin® linear guide made of carbon

Manufactured from high-strength and resistant carbon
Stainless steel version

Stainless steel guide V4A, individual

Size: 10 mm, 16 mm, 20 mm, 25 mm
Stainless steel guide V4A - double

Stainless steel guide V4A - double

Curved rails

For the product series DryLin® W and T igus® provides rail profiles according to customer requirements in a curved shape
Double rail, reduced weight

Double rail, reduced weight

Sizes: 6 mm (rail width 30 mm), 10 mm (rail width 40 mm and 80 mm)

Delivery program:

DryLin® W carriages

Carriage, mounted

Carriage, mounted

Sizes: 10 mm, 16 mm, 20 mm and 25 mm
Slider

Slide rails/carriages

DryLin® W rail profiles with 3/8" threads, complete rails with Ø 10 mm through bore, with/without hand clamps
wwc

Mono-slide guide carriage

Size: 10 mm
Hybrid carriage with rollers

Hybrid carriage with rollers

Size: 10, 16 mm
Hybrid complete carriages

Smooth running with 8 rollers

The gliding and rolling system exhibits a convincing performance in many applications which require an easy and low noise adjustment.
Camera slider

Roll easily & clips - film jerk-free

DryLin® W manual clamps size 06

Delivery program:

DryLin® W options

Single rail and housing bearing - round, adjustable

Single rail and housing bearing - round, adjustable

Sizes: 10 mm, 16 mm and 20 mm
Hybrid bearing WJRM

Hybrid bearing WJRM

DryLin® roller bearings - Roll and glide for easy movement.
Hybrid bearing double WJRM

Hybrid bearing double WJRM

DryLin® double roller bearing - Roll and glide for easy movement.
Hybrid 06

Manual clamp for hybrid bearings

DryLin® W manual clamps size 06
Manual clamps

Manual clamps

Developed for simple positioning tasks.
HK aluminium

Easily fixated

In addition to the individual bearing housings made of anodized aluminium, the DryLin® W product range also contains a matching manual clamp option.
HK force

Hand clamp for elevated forces.

Designed for positioning tasks with higher forces.
HK 06

Small manual clamp

The hand clamping function for installation size 06 completes the scope of delivery of the DryLin® W linear system.
WSX end caps

Cover caps for DryLin® high profile rails WSX

Resistant to dust and dirt

DryLin® W accessories and drive solutions

Digital measuring system

Digital measuring system

With immediate digital indication of position.
SLW - with digital measuring system

DryLin® WKMEDR

DryLin® W measuring system with freely positionable display
DryLin® WKMEX

DryLin® WKMEX

Digital measuring system with external output
DryLin® W measuring system with freely positionable display

DryLin® WKMEDR

DryLin® W measuring system with freely positionable display

DryLin® W systems drive technology

SLW

SLW - The compact one

Flat and compact

High torsional stability

Fully supported

Hard anodized aluminium rail

SLW PL

SLWE - PL - preload

Flat and compact

High torsional stability

Fully supported

Hard anodized aluminium rail

SLW BB

SLWE-BB ball-bearing

Reduced driving power

Minimized clearance up to 1500 rev/min (according to length and load)

Quiet operation - reduced vibration of the overall system

SLW DST

SLWS compact with steep thread

Pitch 8 x 15 mm

Flat and compact

High torsional stability

Hard anodized aluminium rail

SLW linear axis

SAW - linear module

Trapezoidal or high helix spindle

Leadscrew with ball bearing

Rail extrusion with high profile form factor, extremely torsion resistant

SLW stainless steel

SLW-ES - stainless-steel version

Stainless steel version with corrosion-resistant steel components (1.42305, 1.4408 or 1.4571)

Bearing material selectable

SLW stainless steel

SLW-PT - with protected lead screw

DryLin® W profile rail as a protective mechanism

Available with pitch 10x2, 10x12 or 10x50

Compact design

3 carriage lengths

SLW stainless steel

SLWT – two linear units are rolled into one

Different lead screw pitches can be combined

Separate manual adjustment of carriages

Self-lubricating linear guide DryLin® W

Operation either manual or motorized

ZLW - toothed belt axis

Maintenance-free, complete slide-mounted toothed belt axis for quick positioning of small loads.

DryLin® - cross slide

SLWE

SLW - cross slide

Low cost cross slide solution for manual adjustments

Self-lubricating and corrosion resistant

Maximum stroke length in XY tables 300 mm

SLWE ES

SLW - cross slide - stainless steel

For manual adjustments

All construction materials: VA and V4A stainless steel

Chemical- and corrosion-resistant


DryLin® drive technology, ready to connect for stepper motor

SAW

Ready-to-connect SAW for step motor

For your step motor Type NEMA-23

Threaded drive spindle, ball-bearing mounted

Pitches 2 mm, 3 mm, 12 mm or 50 mm per rotation

Compact design, low weight, high stability

Linear module available for quick delivery

Flat and compact

High torsional stability

Fully supported

Hard anodized aluminium rail

Gantries for more axes – line

Gantries combine several linear axes in order to implement a multidimensional movement.



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH