180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Gliding elements: | Maintenance-free |
Material: | iglide® J * |
Max. surface speed: | 15 m/s |
Operating temperature: | -40°F to +194°F |
*Other materials on request |
Rail made of anodized aluminum
2Gliding elements made of iglide® J or J200
3Carriage made of chromated zinc or plastic
4Carriage with threaded hole or through hole
Small installation height between 6 and 12 mm
Lightweight
Numerous carriage options – also with pretension
Maintenance-free, self lubricating
Corrosion-resistant
Low wear with low coefficient of friction
Rails in silver or black anodized
Variants: Standard, Preload (P), floating bearing (LL)
Extremely low weight
Quiet running
Installation height 6 mm
Up to 50 N load
Over 20 carriage options
9.5 mm installation height
100% self-lubricating
iglide® J plain bearing material
up to 500 N Last
Best selling linear guide
Lightweight
Installation height 9,5 mm
High speeds are possible (up to 5 m/s)
iglide® J plain bearing material
Up to 700 N Last
Installation height 12 mm
100% self-lubricating
Wide torque support
up to 1000 N Last
Gliding elements made of iglide® J or J200
Mounting rails: Anodized aluminum
Intermediate rail: Plastic
Options: Full extension, over extension (+ 20 mm), partial extension
Continuous lengths up to 1200 mm extended total length
Self-lubricating
Low noise
Corrosion resistant
From stock
Easy installation
Low-cost
Dismantling possible
High retention force
Components made from aluminium and plastic
Self-lubricating
Entry-level model
Carriage-mounted lead screw
Retrofitting possible at any time
Small and compact
Based on self-lubricating DryLin® N low profile guides size 27
100 % self-lubricating
Lead screw, ball bearing mounted for low-backlash and dynamic operation
Manual and motorized operation possible
SLN-27: linear axis with NEMA11 stepper motor, lead screw ball bearing mounted via motor mount or ball bearing mounted linear axis with NEMA11 stepper motor
Small (installation height from 22 mm), light and flat
Plastic plain bearings in the bearing points
M5-thread (5x0,8 mm), steep thread 5x5 and 6x12,7
Manual and motorized operation